About this product
The DJI Goggles 2 provide next-level comfort and convenience. Now smaller, lighter, and equipped with Micro-OLED screens, so you experience outstanding clarity as you navigate the sky! DJI Goggles 2 are compact and ultra-portable. The foldable antenna and lightweight design make them easy to store, comfortable to wear, and suitable for long-term use. With two-hour battery life and super-fast charging speeds, you can always be ready for an immersive flight.
Features
- The battery is integrated into the goggle headband
- DJI O3+ Video Transmission
- Lightweight and Portable
- Micro-OLED Screens
- Use while charging
- HD Low-Latency
- Integrated design
COMBINED FOR CONVENIENCE
DJI Goggles Integra combines headband and battery into one, getting rid of pesky cables. Light and compact, the goggles weigh about 410 g with foldable antennas. And with a two-hour battery life, you can fly comfortably and worry-free for extended flights.
HD DISPLAY WITH STUNNING COLORS
DJI Goggles Integra has two 1080p Micro-OLED screens to deliver true-to-life colors and highlight-shadow details. Enjoy brilliant views with a screen brightness of up to 700 nits and a refresh rate of up to 100 Hz. DJI goggles Integra is also TÜV Rheinland Low Blue Light Certified, so you can rest assured your flight is easy on the eyes.
ULTRA-LOW LATENCY AND STABLE VIDEO TRANSMISSION
DJI Goggles Integra adopts DJI O3+ video transmission, boasting latency as low as 30 ms. The goggles automatically switch frequency bands and possess strong anti-interference capabilities so that you can soar uninterrupted.
SHARE THE SKY
Connect to the DJI Fly app and display a real-time camera view to your goggles and smartphone so you can share your view.
TÜV Rheinland LOW BLUE LIGHT CERTIFICATION
DJI Goggles Integra presents HD display quality while protecting your eyes with a comfortable experience.
Specifications
- Auto Frequency Band Selection: 2.4GHz or 5.8GHz
- Supported Codec Formats: H.264 and H.265
- Antenna Design: Foldable (Non-removable)
- Screen: 1080p Micro OLED (2)
- Battery: Built-in to Headband
- Model: DJI Goggles Integra
- Weight: .89lbs (410g)
- App: DJI Fly App
- IPD Range: 56-72 mm
- FOV (single screen): 44°
- Video Recording Format: MOV
- Supported Video Playback Formats: MP4, MOV (video formats: H.264, H.265; audio formats: AAC, PCM)
- Operating Temperature: -10° to 40° C (14° to 104° F)
- Supported SD Cards: microSD (up to 512 GB)
- Recommended microSD Cards
- SanDisk Extreme U3 V30 A1 32GB microSDXC
- SanDisk Extreme Pro U3 V30 A1 32GB microSDXC
- Lexar 1066x U3 V30 A2 64GB microSDXC
- Lexar 1066x U3 V30 A2 128GB microSDXC
- Lexar 1066x U3 V30 A2 256GB microSDXC
- Lexar 1066x U3 V30 A2 512GB microSDXC
- Kingston Canvas Go! Plus U3 V30 A2 64GB microSDXC
- Kingston Canvas Go! Plus U3 V30 A2 128GB microSDXC
- Kingston Canvas React Plus U3 V90 A1 64GB microSDXC
- Kingston Canvas React Plus U3 V90 A1 128GB microSDXC
- Kingston Canvas React Plus U3 V90 A1 256GB microSDXC
- Samsung EVO Plus U3 V30 A2 512GB microSDXC
VIDEO TRANSMISSION
- Energy: 17.64 Wh
- Charging Temperature: 5° to 45° C (41° to 113° F)
- Max Charging Power: 15 W (charging when powered off)
- Video Transmission: DJI Avata: O3+
- Operating Frequency: 2.4000-2.4835 GHz / 5.725-5.850 GHz
- Transmitter Power (EIRP):
- 2.4000-2.4835 GHz:
- < 30 dBm (FCC)
- < 20 dBm (CE/SRRC/MIC/KC)
- 5.725-5.850 GHz:
- < 30 dBm (FCC)
- < 23 dBm (SRRC)
- < 14 dBm (CE/KC)
- 2.4000-2.4835 GHz:
- Transmission Latency
- 1080p/100fps: as low as 30 ms
- 1080p/60fps: as low as 40 ms
- Max Transmission Distance
- DJI Avata:
- 12 km (FCC)
- 6 km (CE/SRRC/MIC)
- DJI O3 Air Unit:
- 10 km (FCC)
- 2 km (CE)
- 6 km (SRRC)
- DJI Avata:
- Max Video Bitrate: 50 Mbps
- Operating time: Approx. 2 hours
BATTERY
- Max Charging Power: 15 W (charging when powered off)
- Charging Temperature: 5° to 45° C (41° to 113° F)
- Weight: Approx. 185 g (headband included)
- Dimensions (L×W×H): 120×48.8×71 mm
- Operating Time: Approx. 2 hours
- Chemical System: LiNiMnCoO2
- Voltage: 5.6-8.4 V: Type: Li-ion
- Capacity: 2450 mAh
- Energy: 17.64 Wh
IMPORTANT NOTES
- Measured with an ambient temperature of 25° C (77° F), screen brightness at 4, connection to DJI Avata, the video transmission mode set to 1080p/100fps, head tracking off, and the goggles’ battery fully charged and
- not supplying power to external devices such as smartphones.
- The frame synchronization algorithm for DJI Goggles Integra has been optimized from prior models to improve video transmission and reduce visual fatigue and dizziness.
- The screen refresh rate changes with the video transmission frame rate. It may switch between 100 Hz and 60 Hz to adapt to the current video transmission frame rate.
- Compatible with DJI Avata, DJI O3 Air Unit, DJI Motion Controller, DJI RC Motion 2, DJI FPV Remote Controller 2, and DJI FPV Air Unit Module
- The 5.8GHz frequency band is banned in certain countries/regions. Check and comply with local laws and regulations before flying.
- Measured using 1080p/100fps video transmission, tested outdoors in an open, interference-free environment.
- DJI Goggles Integra supports DJI O3+ video transmission with DJI Avata or the DJI O3 Air Unit.
- Wearing and viewing experience may vary by user.
Includes
- 1x DJI Goggles Integra Eyeglass Frames (Set of 2)
- 1x DJI Integra Headband (with integrated battery)
- 1x DJI Goggles Integra USB-C OTG Cable
- 1x Lens Cleaning Cloth
- 1x DJI Goggles Integra
- 11x Corrective Lenses