WS2813 RGB Addressable LED strip 30/60/144LEDs/M DC5V , Length For RC FPV Racing Drones

Free worldwide shipping on all orders over $50

  • 30 days easy returns
  • Order yours before 2.30pm for same day dispatch
Guaranteed Safe Checkout

 

Description
Item:3.5mm Width WS2812 Chip 5V Flexible Strip Board 
Parameter: 
10 LED
Voltage: 3.3-5V
Current: 50MA (10 lights are fully lit)
Size: 50 * 3.5 * 1MM (Length, width and height)
Weight: 0.4g
20LED
Voltage: 3.3-5V
Current: 50MA (20 lights are fully lit)
Size: 100 * 3.5 * 1MM (Length, width and height)
Weight: 0.5g
Feature:
WS2812 flexible light bar uses 10 lights in 2020 high brightness, high brightness, small size, 5AV voltage source, and low power consumption.

Smooth PCB process design, can be cut (Note: If you need to cut, please cut along the white line on the back of the PCB to ensure that the PCB can retain the pads at both ends), can be bent, glued easily any model space, Equipped with 1.0mm 3P connector it is perfectly integrated with your WHOOP model. It supports main flight controllers such as F3, F4 and F7, and also supports external controllers of the WS2812 protocol

Package:
1 x 3.5mm 10LED Light Bar Flexible Strip Board
or
1 x 3.5mm 20LED Light Bar Flexible Strip Board