TMOTOR C7.5x4.6 Tri-Blade 7.5" Cinematic FPV Propeller (2 Pack)

Sale price$9.90

These T-Motor C7.5x4.6x3 7.5" Cinematic Tri-Blade Carbon Fiber Nylon Propellers offer an efficient and powerful performance, thanks to their lightweight carbon fiber nylon blades. These props have a higher strength with a better fatigue resistance while being specially designed for increased thrust. Thus allowing for faster response times and smoother flights, making them perfect for aerial photography and professional drone pilots.

 


Specifications

  • Diameter: 7.5"
  • Pitch: 4.6" 
  • Blades: 3
  • Shaft Hole: 5mm
  • Material: PC+ABS
  • Hub Thickness: 8mm
  • Center Thickness: 8.6mm
  • Shaft Hole: 5mm
  • Material: Carbon-Mixed Nylon
  • Weight: 12g

Includes

  • 2x T-Motor C7.5x4.6 Cine Tri-Blade 7.5" Prop (1 CW, 1 CCW) 

Customer Reviews

Be the first to write a review
0%
(0)
0%
(0)
0%
(0)
0%
(0)
0%
(0)

You may also like

Customer Reviews

Be the first to write a review
0%
(0)
0%
(0)
0%
(0)
0%
(0)
0%
(0)

FREE DELIVERY

Worldwide from $100 for a order

DISCOUNTS & COUPONS

Registration benefits, birthday benefits and other discounts

CONTACT US

Messager or jossey@tmotor.com

SECURE PAYMENT

Pay by Paypal and Credit card

RETURN & REFUND

T-MOTOR's return and exchange policy