⚡️ Welcome to the official store of TMOTOR Order over $80 Free shipping,150$ DHL Free Shipping Each order has a free gift ⚡️
30-day postage paid returns
1 / 8

TMOTOR AM Coaxial(coaxial motor+AM06A ESC+ 17.5 Props(2pcs) thrust system(1S) with 17.5 inch props For F3P

$359.00 USD
Coaxial system:
Quantity
1 year warranty of official direct after-sales maintenance.
Free gifts with every order ,Official free assembly service
Get 10% off your subscription
Secure payments

Coaxial system include coaxial motor + AM06A ESC + 17.5 Props(2pcs)
The weight of Coaxial motor:7.58g
The biggest thrust 118g
1S 120-220Mah
Suitable for 45-70g plane
Prop Diameter 17.5inch,width:39.7mm
Weight of Single propeller:2g±0.2g

TMOTOR AM Coaxial(coaxial motor+AM06A ESC+ 17.5 Props(2pcs) thrust system(1S) with 17.5 inch props For F3P-T-Motor TMOTOR AM Coaxial(coaxial motor+AM06A ESC+ 17.5 Props(2pcs) thrust system(1S) with 17.5 inch props For F3P-T-Motor TMOTOR AM Coaxial(coaxial motor+AM06A ESC+ 17.5 Props(2pcs) thrust system(1S) with 17.5 inch props For F3P TMOTOR AM Coaxial(coaxial motor+AM06A ESC+ 17.5 Props(2pcs) thrust system(1S) with 17.5 inch props For F3P-T-Motor TMOTOR AM Coaxial(coaxial motor+AM06A ESC+ 17.5 Props(2pcs) thrust system(1S) with 17.5 inch props For F3P-T-Motor TMOTOR AM Coaxial(coaxial motor+AM06A ESC+ 17.5 Props(2pcs) thrust system(1S) with 17.5 inch props For F3P-T-Motor TMOTOR AM Coaxial(coaxial motor+AM06A ESC+ 17.5 Props(2pcs) thrust system(1S) with 17.5 inch props For F3P-T-Motor TMOTOR AM Coaxial(coaxial motor+AM06A ESC+ 17.5 Props(2pcs) thrust system(1S) with 17.5 inch props For F3P

You may also like