THETA THM989 HV High-Torque Mini Brushless Servo

Free worldwide shipping on all orders over $80

  • 30 days easy returns
  • Order yours before 2.30pm for same day dispatch
Guaranteed Safe Checkout

THETA THM989 HV Brushless Servo Selling Points:
  1. High Voltage & High Torque: Delivers powerful performance, perfect for demanding applications.
  2. Exceptional Precision: Outstanding centering for smooth and accurate control.
  3. Versatile Compatibility: Fully compatible with Futaba-style horns/arms.
  4. Ideal for 3D Aerobatics: Designed for 67″ aerobatic airplanes and jets.
  5. Lightweight & Durable: Compact size with robust brushless technology for long-lasting use.

High voltage, High-Torque, mini size brushless servo.
Ideal servo for 3D aerobatic airplanes (67″) and jets.

  • High Voltage
  • High Speed
  • Excellent Centering
  • Compatible with Futaba type horns/arms
  • Light Weight

Voltage(V)

Current(A)

Speed (s/60°)

Torque (kg*cm)

5.0

2.6

0.10

15

6.0

2.6

0.09

18

7.4

2.6

0.08

21

8.4

2.6

0.07

23