The T-Motor H7 Mini Flight Controller offers exceptional performance in a compact design, making it perfect for a range of drone applications. Key features include:
- Compact Size: With a 20x20mm/4mm mounting pattern, it fits easily into various drone builds, including 5″ FPV racing, 3.5″ cinematic, and 5″ freestyle drones.
- Advanced Gyroscope: Choose between ICM42688P or BMI270 gyroscopes, each with an independent power supply to minimize interference and enhance stability.
- Integrated Sensors: Features an integrated DPS310 barometer and 16MB flash storage, providing precise altitude measurements and ample data storage.
- Versatile BEC: Dual voltage BEC supports both HD and Analog setups, ensuring compatibility with a wide range of components.
- Robust Performance: Powered by the STM32H743 MCU, it delivers reliable and high-performance control.
Specifications
- Mounting Pattern: 20x20mm/4mm
- Gyro: ICM42688P or BMI270
- Dimesnions: 27×30.8mm
- BEC: 5V/2A, 10V/1.5A
- Barometer: DPS310
- MCU: STM32H743
- Black box: 16MB
- Interface: 7
Links
Includes
- 1x T-Motor H7 Mini Flight Controller (HD + Analog) – 20×20 (Choose Gyro)
- 2x FC Connecting Cables
- 1x QCPass Card
- 2x Sticker Set