6S 22Ah Smart Drone Battery For UAVs

Free worldwide shipping on all orders over $80

  • 30 days easy returns
  • Order yours before 2.30pm for same day dispatch
Guaranteed Safe Checkout

Enhance Safety and Performance with Advanced BMS for Your Flight Needs

Key Benefits and Features of Smart 6S 22Ah Drone Battery:

Automatic Balance Charging:?Each cell’s energy is automatically balanced during charging, maintaining a stable full voltage at 4.2V.

Battery Capacity Monitoring:?Real-time power display and accessible battery level information through the BMS.

Enhanced Protection:?Safeguard the lithium battery from water damage, extending battery life and ensuring safe usage.

Universal Charger Compatibility:?Equipped with an XT90 adapter, making it compatible with regular chargers for added convenience.”

?

TECHNICAL PARAMETER
Name/Parameter Smart 6S 22AH
Dimensions 216mm*86mm*77mm
Voltage 22.2V
Capacity 22000mAh
Continuous Discharge 5C(110A)
Max Discharge 10C(220A)
Energy 488.4Wh
Energy density 251.7Wh/kg
Weight 2090g