Photon X5 5″Freestyle Frame For FPV Drone

Free worldwide shipping on all orders over $80

  • 30 days easy returns
  • Order yours before 2.30pm for same day dispatch
Guaranteed Safe Checkout

Cool ,Check our new advanced drone frame features a Wide X Quick Release Structure for easy assembly and a chamfered oil-sprayed texture for a premium look. Made from high-strength T700 carbon plate and 7075-T6 aluminum columns, it ensures durability and performance. Customize with open-source 3D printing parts and enjoy stable flight with a 225mm wheelbase.

Features:

  • Wide X Quick Release Structure: Enables quick and secure assembly.
  • Chamfered Oil-Sprayed Texture: Provides a premium look and enhanced durability.
  • High-Strength T700 Carbon Plate: Offers exceptional strength and resilience.
  • 7075-T6 Aluminum Columns: Ensures maximum durability and performance.
  • Open Source 3D Printing Parts: Supports easy customization with downloadable drawings.
  • 225mm Wheelbase: Achieves superior stability for smooth flight.
  • Lightweight Options: Available in analog version (161g ±5g) and HD version (169g ±5g), both including printed parts.