Introducing TMOTOR new “Micro” motor,
perfect for small lightweight toothpick builds and tinywhoops.
The entire series can meet the pilots that in pursuit of lightweight flight.
Tiny yet powerful.
The TMOTOR M1104 is a micro-sized motor that is perfect?for your 2-3S toothpick builds! It is much more durable with the unibell design.
Unique Point
- Suitable for 2 inch toothpick and whoops
- Unibell design
- Insane power
- Lightweight
Recommended
-
Frame: 90mm/110mm Quadcopter
-
ESC: FPV 2-4S ESC
-
Compatible Propellers:? FPV 1-3inch propellers
-
Battery: 3S 450Mah 75C
-
Takeoff Weight: 120g with 3S Battery(Subject to actual take-off weight)