⚡️ Welcome to the official store of TMOTOR Order over $80 Free shipping,150$ DHL Free Shipping Each order has a free gift ⚡️
30-day postage paid returns
1 / 9

HDZero Goggle

From $689.90 USD
Quantity
1 year warranty of official direct after-sales maintenance.
Free gifts with every order ,Official free assembly service
Get 10% off your subscription
Secure payments

HDZero Goggle was designed with the FPV community for the FPV community. We asked what you wanted, and we delivered:

  • Open-source goggle software and CAD files, so you can customize it to your preferences
  • Clear digital video immune to warping, color shifting, and image rolling
  • 1080p 90hz adaptive refresh rate OLED micro-displays
  • Resolutions for different flying types: 1080p30, 720p60, 540p90, and 540p60
  • Smoothest and fastest link for the most connected flying feel (3ms glass-to-glass)
  • Fly with friends – 1-way broadcast doesn’t interfere with nearby pilots
  • Improved analog video resolution with real-time deinterlacer
  • All the video input and output you need – one goggle for digital, analog, and HDMI video
    • Analog 3.5mm AV input
    • HDMI input and output (yes, it is possible to have both)
    • Headphone/microphone combo jack
  • Add-on Analog Module Bay with 2.4Ghz Wi-Fi module for future expansion:
    • Video streaming to phone (possible future capability)
    • OTA Goggle FW updates (possible future capability)
  • Mount antennas to innovative rail mount system

 

Features:

  • On/off sliding switch – be confident that the goggle is on or off at a glance or by feel
  • Designed for open source, the new goggle runs Linux. All code for the user interface is new and open source
  • Support diopter lens inserts
  • 90Hz 1080p OLED screens with sliding IPD adjustment and dials for focus adjustment
  • By integrating the entire goggle display pipeline with HDZero’s fixed-latency video transmission, these goggles achieve 3ms glass-to-glass sub-frame latency with no jitter or dropped frames
  • Mounting rails for patch antennas or whatever else you might want to mount
  • Recessed front SMA jacks so no need to remove antennas when packing the goggle away
  • Three independently addressable fans work in combination to cool the internals and prevent fogging. They are soft mounted to prevent screen vibration and noise
  • HDMI input and HDMI output
  • Built-in microphone for DVR
  • 3.5mm combination headphone / microphone jack for audio and external mic
  • 3.5mm analog video/audio input for use with ground station inputs
  • Integrated 2D deinterlacer that adds no delay for analog input
  • Built-in ESP32
  • Built-in H.265 DVR
  • 6-axis smart inertial measurement for head tracking pan+tilt support
  • Add-on side-mounted analog module bay that accepts most of today’s analog modules
  • Add-on 2.4Ghz WiFi video streaming module for live steaming

 

Specification:

  • HDZero Camera glass-to-goggle glass latency: <3ms
  • Adjust IPD range: 57-70mm
  • Adjustable focus range: +6 to -6 diopter
  • Full HD 1920x1080p 90fps OLED micro display
  • FOV: 46deg
  • Input voltage: 7V-25.2V 

 

Includes:

  • 1x HDZero goggle
  • 1x wide face plate
  • 1x narrow face plate
  • 1x foam padding
  • 1x Goggle Strap
  • 1x 1200mm XT60 cable
  • 1x 150mm HDZero VTX programing cable
  • 1x Thick Canvas Goggle Bag
  • 1x Lens cloth
HDZero Goggle HDZero Goggle HDZero Goggle HDZero Goggle HDZero Goggle HDZero Goggle HDZero Goggle HDZero Goggle HDZero Goggle

You may also like