F80 PRO Freestyle&Racing Brushless Motor For FPV Drones

$19.90

Free worldwide shipping on all orders over $80

  • 30 days easy returns
  • Order yours before 2.30pm for same day dispatch
Guaranteed Safe Checkout

The newest edition of the F80 PRO are here to shine with the rest of TMOTOR Pro Motor Lineup!

These motors are designed for 5S and 6S Batteries on both freestyle and racing rigs.

Unique Point

  • Lightweight, only 36.4g
  • The max trust 2kg+
  • Perfect for big frame as 300MM
  • KV1900/KV2200 high efficient for long range ,KV2500 for Freestyle&Racing

Recommended

  • Frame: ?5-6″ Quadcopter

  • ESC: TMOTOR FPV F55A PRO II 4 IN 1 ESC

  • Compatible Propellers:? FPV 5-6inch propellers

  • Battery: 4S 1550Mah 120C/6S 1300Mah 120C

  • Takeoff Weight: 600g with 4S Battery/620g with 6S Battery

TMOTOR-FPV-Brushless-Motor-F80PROTMOTOR-FPV-Brushless-Motor-F80PRO

Specification

TMOTOR-FPV-Brushless-Motor-F80proTMOTOR-FPV-Brushless-Motor-F80proTMOTOR-FPV-Brushless-Motor-F80proTMOTOR-FPV-Brushless-Motor-F80proTMOTOR-FPV-Brushless-Motor-F80proTMOTOR-FPV-Brushless-Motor-F80proTMOTOR-FPV-Brushless-Motor-F80proTMOTOR-FPV-Brushless-Motor-F80pro

其他信息

KV

2700KV, 3800KV