⚡️ Welcome to the official store of TMOTOR Order over $80 Free shipping,150$ DHL Free Shipping Each order has a free gift ⚡️
30-day postage paid returns
1 / 6

TMOTOR VELOX V2812 1155KV Cinematic FPV Drone Motor

$33.90 USD
KV
Quantity
1 year warranty of official direct after-sales maintenance.
Free gifts with every order ,Official free assembly service
Get 10% off your subscription
Secure payments

The TMOTOR V2812 motor is perfect for your long range builds or cinematic cinelifters.

These motors boast stable performance, reliability, and a silky smooth feeling when you fly.

We carefully slected good materials, unmatched craftsmanship, strict quality control bring you a total safety, worry-free flying.

Fantastic performance silky smooth feeling, increased stability for shooting.

Unique Point

  • Suitable 7 inch long range, 7-8 inch cinelifter builds
  • Incredibly poweful
  • Yet smooth
  • Extremely durable

Recommended

  • Frame:  4-8" Cinewhoop Frame

  • ESC: FPV 4-6S ESC

  • Compatible Propellers:  FPV 5-7 inch propellers

  • Battery: 6S 5200Mah 75C

  • Takeoff Weight: 3600g(Subject to actual take-off weight)

TMOTOR-FPV-Brushless-Motor-V2812TMOTOR-FPV-Brushless-Motor-V2812TMOTOR-FPV-Brushless-Motor-V2812

Specification

TMOTOR-FPV-Brushless-Motor-V2812TMOTOR-FPV-Brushless-Motor-V2812TMOTOR-FPV-Brushless-Motor-V2812TMOTOR-FPV-Brushless-Motor-V2812TMOTOR-FPV-Brushless-Motor-V2812TMOTOR-FPV-Brushless-Motor-V2812

TMOTOR VELOX V2812 1155KV Cinematic FPV Drone Motor - T-MOTOR TMOTOR VELOX V2812 1155KV Cinematic FPV Drone Motor - T-MOTOR TMOTOR VELOX V2812 1155KV Cinematic FPV Drone Motor - T-MOTOR TMOTOR VELOX V2812 1155KV Cinematic FPV Drone Motor - T-MOTOR TMOTOR VELOX V2812 1155KV Cinematic FPV Drone Motor - T-MOTOR TMOTOR VELOX V2812 1155KV Cinematic FPV Drone Motor - T-MOTOR

You may also like