The Pacer motors have become one of the most popular motors in the market,
so TMOTOR has updated and upgraded their motor to V2!
The 2306 version of the Pacer V2 is smoother than the P2207 and features a lower throttle to give your freestyle quadcopter a smooth and stable feel.
Excellent motor when flying close to objects!
Frame: 5" Quadcopter
ESC: TMOTOR FPV P50A 4 IN 1 ESC
Compatible Propellers: TMOTOR FPV P49436 propellers
Battery: 4S 1550Mah 120C/6S 1300Mah 120C
Takeoff Weight: 700g with 4S Battery/720g with 6S Battery(Subject to actual take-off weight)