⚡️ Welcome to the official store of TMOTOR Order over $80 Free shipping,2OO$ DHL Free Shipping Each order has a free gift ⚡️
30-day postage paid returns
Log in
Home
Collections
FPV
FPV Motors
F Series Racing Motors
P Series Freestyle Power
V Series(Budget & beginner)
C Series Cinematic Power
M Series Micro Power
Signed Motor
Limited offer
FPV Motors I ESC I Propellers
Motor
ESC
Flight Controller&Stack
Frame
FPV Power Combo
Multirotor
Motor
U Type
P Type
Antigravity Type
Navigator Type
ESC
ALPHA Series
FLAME Series
AIR Series
Propellers
Carbon Fiber
Polymer
Fixed Wing
F3P Indoor Aerobatics
3D Freestyle flight
Beginner*Training Power
UAV Power
T-DRONES
Enter here and click search
Home
Collections
FPV
FPV Motors
F Series Racing Motors
P Series Freestyle Power
V Series(Budget & beginner)
C Series Cinematic Power
M Series Micro Power
Signed Motor
Limited offer
FPV Motors I ESC I Propellers
Motor
ESC
Flight Controller&Stack
Frame
FPV Power Combo
Multirotor
Motor
U Type
P Type
Antigravity Type
Navigator Type
ESC
ALPHA Series
FLAME Series
AIR Series
Propellers
Carbon Fiber
Polymer
Fixed Wing
F3P Indoor Aerobatics
3D Freestyle flight
Beginner*Training Power
UAV Power
T-DRONES
1
/
4
Home
/
New arrive
Propellers
Best selling products
10% OFF Excpet Other Brands
Fixed Wing F3P F3A 3D Propeller
AVADA - Best Sellers
All products
Fixed Wing Drone Parts
Fixed Wing AT Motors ESC Propeller
3D Freestyle Propeller
Fixed Wing Polymer Propellers
AVADA Email Marketing - Best Sellers
AVADA Email Marketing - Newest Products
Fixed Wing Propeller
Fixed Wing AM F3P&3D Competition Power
Activity
Fixed Wing Motors I ESC I Propellers
New products
3D Freestyle Flight
Best seller
Commercial / Industrial Propellers
/
TMOTOR T13*6.5 White Propeller for Outdoor Fixed Wing Planes
TMOTOR T13*6.5 White Propeller for Outdoor Fixed Wing Planes
$
4.80
USD
Size
13x6.5
Quantity
Add to cart
Add to cart
Facebook
Twitter
Pin
Line
Whatsapp
Tumblr
1 year warranty of official direct after-sales maintenance.
Free gifts
with every order ,Official
free assembly
service
Get 10% off your subscription
Secure payments
The TMOTOR T13*6.5 black carbon polymer propeller is suitable
for outdoor plane
and fixed wing.
Unique Point
Stronger,faster and easier to fly
Silent blade design for interference-free flight
Easy to installation
Fibre polymer material
You may also like