AT2312 3D Trainer Glider Long Shaft Brushless Motor

$34.90

Free worldwide shipping on all orders over $80

  • 30 days easy returns
  • Order yours before 2.30pm for same day dispatch
Guaranteed Safe Checkout

The TMOTOR AT2312 Hi-end motor is suitable for larger airplanes of the Outdoor category.

The motor has a mounting cross, which makes it easier to mount on the airplane.

The motor has 10 cm long cables with a cross-section of 0.5 mm2 (20AWG).

Unique Point

  • Robust body &release freely
  • Military-grade wire & more durable
  • Anti-stripping design safety assurance
  • High torque and more durable

Recommended

  • Frame: F3P Plane

  • ESC: TMOTOR Fixed Wing AT40A ESC

  • Compatible Propellers:?Fixed Wing 8-10 inch Propellers

  • Takeoff Weight: 400-900g(Subject to actual take-off weight)

TMOTOR-Fixed-Wing-Brushless-Motor-AT2312TMOTOR-Fixed-Wing-Brushless-Motor-AT2312TMOTOR-Fixed-Wing-Brushless-Motor-AT2312

Specification

TMOTOR-Fixed-Wing-Brushless-Motor-AT2312TMOTOR-Fixed-Wing-Brushless-Motor-AT2312TMOTOR-Fixed-Wing-Brushless-Motor-AT2312TMOTOR-Fixed-Wing-Brushless-Motor-AT2312TMOTOR-Fixed-Wing-Brushless-Motor-AT2312

其他信息

KV

1150, 1400