F1408 Brushless Motor for 3-4 inch Cinewhoop Drones

$18.90

Free worldwide shipping on all orders over $80

  • 30 days easy returns
  • Order yours before 2.30pm for same day dispatch
Guaranteed Safe Checkout

The new TMOTOR F1408 is one of greatest additions to the Cinewhoop class of motors.

The F1408 cinewhoop motors are made of the finest quality CNC aluminum.T-MOTOR

And provide stable power for a 3-4 inch cinewhoop build.

Unique Point

  • High-Quality Design for 3-4″ Cinewhoop Builds
  • High-Quality CNC Material
  • Black and Red in Color
  • Faster Response
  • Better Cooling
  • Lightweight

Recommended

  • Frame: 3-4″ Quadcopter

  • ESC: FPV 3-6S ESC

  • Compatible Propellers:  FPV 3-4 inch propellers

  • Battery: 4S 1500Mah 120C/6S 1100Mah 120C

  • Takeoff Weight: 520g with 4S Battery/530g with 6S Battery(Subject to actual take-off weight)

TMOTOR-FPV-Brushless-Motor-F1408TMOTOR-FPV-Brushless-Motor-F1408TMOTOR-FPV-Brushless-Motor-F1408

Specification

TMOTOR-FPV-Brushless-Motor-F1408TMOTOR-FPV-Brushless-Motor-F1408TMOTOR-FPV-Brushless-Motor-F1408TMOTOR-FPV-Brushless-Motor-F1408TMOTOR-FPV-Brushless-Motor-F1408TMOTOR-FPV-Brushless-Motor-F1408TMOTOR-FPV-Brushless-Motor-F1408TMOTOR-FPV-Brushless-Motor-F1408TMOTOR-FPV-Brushless-Motor-F1408

其他信息

KV

2800KV, 3950KV