TMOTOR MINI F45A+MINI F7 20x20 Stack 3-6S BLHeli_32 4in1 FPV Drones ESC

Sale price$123.21 Regular price$136.90
Save $13.69
5.0

Specification: MINI F45A 20x20+MINI F7 Stack

Customer Reviews

Based on 1 review
100%
(1)
0%
(0)
0%
(0)
0%
(0)
0%
(0)
R
Remco Boom
Another great product

The stack looks great, the solder pads are nicely spaced out. So it’s pretty easy to work on.
It’s another great T-Motor product.

Specifications

T-Motor F7 Mini Flight Controller

  • Input Voltage: 3-6S
  • Firmware: TMOTORF7 (STM32FX2)
  • BEC: 5V/2A, 10V/2A (For DJI HD VTX)
  • Main Control: STM32F722
  • Gyroscope: BMI270
  • RAM: Onboard 16M
  • OSD: Support
  • Barometer: No
  • Mounting Pitch: 20*20mm
  • Weight: 5.1g

T-Motor Mini 45A ESC

  • Input Voltage: 3-6S
  • ESC Firmware: BLHeli32
  • Telemetry: Supported
  • Galvanometer: Supported
  • DSHOT 150/DSHOT 300/DSHOT 600/PROSHOT 1000
  • Backwards Compatible with Oneshot125/Oneshot42/Multishot
  • Betaflight Galvanometer Ratio: 200
  • Mounting Pitch: 20*20mm
  • Weight: 9.2g

Includes

  • 1x T-Motor Mini F7 3-6S 20x20 Stack Combo (F7 FC / 45A ESC)

You may also like

FREE DELIVERY

Worldwide from $100 for a order

DISCOUNTS & COUPONS

Registration benefits, birthday benefits and other discounts

CONTACT US

Messager or jossey@tmotor.com

SECURE PAYMENT

Pay by Paypal and Credit card

RETURN & REFUND

T-MOTOR's return and exchange policy