Features
- Over 5 kg Thrust: Handles heavy payloads effortlessly.
- 7-12 Minutes Flight Time: Extended operational duration.
- Enhanced Torque: Precise control and rapid response.
- Advanced Cooling: Effective heat dissipation with durable design.
- Efficient 6S Operation: Reduces heat buildup and ensures reliability.
- Versatile Compatibility: Suited for 9-10 inch X4/X8 drones.
- Robust Build: High-protection design for durability.
Superior Power and Efficiency
One of the Cine77’s standout features is its impressive thrust capability. Unlike conventional motors such as the 3120, which often require 8S or 12S battery configurations and are prone to overheating, the Cine77 offers robust performance with 6S voltage. This efficiency translates into extended flight times, allowing up to 7-10 minutes of continuous operation with a 2.5 kg load, depending on the battery configuration. The Cine77’s efficiency means you spend less time managing battery life and more time capturing stunning footage.
Comparative Advantages
When compared to its competitors, such as the V3120 and V3115 motors:
- 3120 Motor: Known for its high thrust and compact installation, the 3120 is suitable for heavy loads above 5 kg. However, it requires higher power (often 12S), has complex installation, and is prone to heat buildup. The Cine77 offers a balanced performance between the 3115 and 3120, with a maximum thrust of 5-5.6 kg, and is more efficient and cooler under load.
- 3115 Motor: While the 3115 is more affordable and features a smaller diameter for high-speed applications, it lacks the efficiency and torque of the Cine77. The Cine77’s improved torque and cooling capabilities ensure better performance and control, especially under heavy loads and extended flight times.
Recommended
Power combo:
Cine77 3120 Cinematic Power Combo
-
Frame: 9.5-10.5 X4″ X8 Frame
-
ESC: CINE77 477KV: FPV 12S 8S Single ESC,CINE77 777KV&977kv:80a 8 in 1 ESC
- FC: F7 PRO
-
Compatible Propellers: 9.5-12inch FPV propellers
Specifications
Includes
- 1x T-Motor CINE Series Cine77 3120 Motor (477KV ,777KVor 977KV options)
- 1x Hardware Pack