


TMOTOR V2207.5 V2 Brushless Racing Motor for Freestyle Drones
Unique Point:
- For 5 inch fpv drones
- Uni-bell deisgn, more durable
- Good top end power

Recommended:
- Frame: 5" Quadcopter
- ESC: TMOTOR FPV V45A V2 4IN1 ESC
- Compatible Propellers: TMOTOR FPV T5143S propellers
- Battery: 4S 1550Mah 120C/6S 1300Mah 120C
- Takeoff Weight: 700g with 4S Battery/720g with 6S Battery(Subject to actual take-off weight)

TMOTOR V2207.5 V2 Brushless Racing Motor for Freestyle Drones
Sale price$17.50
Regular price$17.50 (/)
SPECIFICATION