(If you want 2 or 3 at the same time, please leave a message)
The TMOTOR F60PRO V-LV brushless motors is racing motor!
Lightweight, fast response, for faster speed build.
Discover the new light version range with a weight of only ~32g.
Suitable for 5 inch FPV racing drone. 1950KV and 2020KV for 6S.
Unique Point
-
Suitable for 5 inch racing drone
-
Lightweight
-
Faster response
-
Faster speed
-
EZO bearing
-
1950KV/2020KV for 6S
Recommended
-
Frame: 5″ Quadcopter
-
Compatible Propellers:? 5 inch FPV propellers
-
Battery: 6S 1300Mah 120C
-
Takeoff Weight: 470g(Subject to actual take-off weight)