The TMOTOR AT2317 is a Hi-end motor suitable for larger airplanes of the Outdoor category.
The motor has a mounting cross, which makes it easier to mount on the airplane.
The motor has 10 cm long cables with a cross-section of 0.5 mm2 (20AWG).
Unique Point
- Robust body &release freely
- Military-grade wire & more durable
- Anti-stripping design safety assurance
- High torque and more durable
Recommended
-
Frame: P5B/3D Plane
-
ESC: TMOTOR Fixed Wing AT55A ESC
-
Compatible Propellers: Fixed Wing 8-13 inch Propellers
-
Takeoff Weight: 800-1200g(Subject to actual take-off weight)



Specification





