T-MOTOR XU8XXL-X Integrated Drone Propulsion System
The T-MOTOR XU8XXL-X is a modular propulsion system specifically designed for multirotor drones. It integrates a high-efficiency motor and an FOC ESC, and supports MF3016 carbon fiber propellers
The system features controllable LED lighting, easy installation, and a maximum thrust of up to 13.7kg, making it ideal for industrial drone applications.
Core Advantages
- Integrated motor, FOC ESC, and carbon fiber folding propeller design for simplified UAV installation and improved propulsion system compatibility.
- Modular plug-in motor and ESC structure enables fast installation and reduced maintenance costs for industrial UAV operation.
- FOC ESC with advanced sine-wave control algorithm provides efficient, accurate, and stable motor control for multirotor UAV applications.
- Compatible with MF3016 Polymer Folding Propeller for high-efficiency thrust output and improved aerodynamic performance.
- Gold-plated high-current power connector enhances electrical reliability and durability for industrial UAV systems.
- Built-in LED lighting system improves visibility and maneuverability during low-light UAV operations.
Technical Specifications
- Motor: XU8XXL KV100 Motor
- ESC: Alpha 60A FOC ESC
- Propeller: MF3016 Polymer Folding Propeller
- Rated Current: 40A
- System Type: Integrated Multirotor UAV Propulsion System









| Specification | |||
| Model | XU8XXL-X KV100 | Lead Cable Length | 610mm |
| Dimension | 150.9*87.8*82.9mm | Arm Set Weight(Incl. Cable) | 705g |
| Configuration | 36N42P | Shaft Diameter | 8mm |
| Idle Current (24V) | 1.4A | Rated Voltage (LiPo) | 12S |
| Internal Resistance | 65mΩ | Ingress Protection Level | IP45 |
| Peak Current (180s) | 52A | ESC Recommendation | ALPHA 60A 12S V1.2 |
| Max. Power (180s) | 2000W | Propeller Recommendation | MF3016 |
| Test Data | ||||||||||
| Type | Voltage (V) |
Propeller | Throttle | Thrust (gf) |
Torque (N·m) |
Current (A) |
RPM | Power (W) |
Efficiency (gf/W) |
Operating Temperature (℃) |
| XU8XXL-X KV100 (ALPHA 60A 12S V1.2) |
48V | T-MOTOR MF30*16 |
40% | 3020 | 1.1 | 5.23 | 1780 | 250 | 12.06 | 58 (Ambient Temperature: 25) |
| 45% | 3745 | 1.36 | 7.08 | 1975 | 339 | 11.06 | ||||
| 50% | 4528 | 1.63 | 9.30 | 2167 | 445 | 10.19 | ||||
| 55% | 5397 | 1.93 | 11.95 | 2355 | 570 | 9.47 | ||||
| 60% | 6298 | 1.93 | 15.01 | 2541 | 715 | 8.81 | ||||
| 65% | 7275 | 2.59 | 18.58 | 2726 | 883 | 8.23 | ||||
| 70% | 8279 | 2.94 | 22.63 | 2902 | 1074 | 7.71 | ||||
| 75% | 9288 | 3.3 | 27.08 | 3075 | 1281 | 7.25 | ||||
| 80% | 10328 | 3.68 | 32.10 | 3244 | 1515 | 6.82 | ||||
| 90% | 12427 | 4.42 | 43.24 | 3555 | 2027 | 6.13 | ||||
| 100% | 13726 | 4.85 | 50.95 | 3734 | 2378 | 5.77 | ||||
| Note: Motor temperature is motor surface temperature @75% throttle running 10min. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) |
||||||||||