T-MOTOR XU8XL-X integrated propulsion system with MF2815 propeller  – 11kg Max Thrust
T-MOTOR XU8XL-X integrated propulsion unit without propeller
T-MOTOR XU8XL-X propulsion system bottom view with heat sink and LED module
T-MOTOR XU8-X KV100 motor arm assembly
T-MOTOR XU8XL-X integrated propulsion system with MF2815 propeller  – 11kg Max Thrust
T-MOTOR XU8XL-X integrated propulsion unit without propeller
T-MOTOR XU8XL-X propulsion system bottom view with heat sink and LED module
T-MOTOR XU8-X KV100 motor arm assembly

T-MOTOR XU8XL-X Modular Propulsion System for Multirotor Drones – 11kg Max Thrust

Price

$452.90 $452.90
Save $0.00
/** * 优惠码组件模型类 * 处理优惠码的显示和交互逻辑 */ class SpzCustomDiscountCodeModel extends SPZ.BaseElement { constructor(element) { super(element); // 复制按钮和内容的类名 this.copyBtnClass = "discount_code_btn" this.copyClass = "discount_code_value" } isLayoutSupported(layout) { return layout == SPZCore.Layout.LOGIC; } buildCallback() { // 初始化服务 this.action_ = SPZServices.actionServiceForDoc(this.element); this.templates_ = SPZServices.templatesForDoc(this.element); this.xhr_ = SPZServices.xhrFor(this.win); } /** * 渲染优惠码组件 * @param {Object} data - 渲染数据 */ doRender_(data) { return this.templates_ .findAndRenderTemplate(this.element, Object.assign(this.getDefaultData(), data) ) .then((el) => { this.clearDom(); this.element.appendChild(el); // 绑定复制代码功能 this.copyCode(el, data); }); } /** * 获取渲染模板 * @param {Object} data - 渲染数据 */ getRenderTemplate(data) { const renderData = Object.assign(this.getDefaultData(), data); return this.templates_ .findAndRenderTemplate(this.element, renderData) .then((el) => { this.clearDom(); return el; }); } /** * 清除DOM内容 */ clearDom() { const children = this.element.querySelector('*:not(template)'); children && SPZCore.Dom.removeElement(children); } /** * 获取默认数据 * @returns {Object} 默认数据对象 */ getDefaultData() { return { isMobile: appDiscountUtils.judgeMobile(), isRTL: appDiscountUtils.judgeRTL(), image_domain: this.win.SHOPLAZZA.image_domain, copyBtnClass: this.copyBtnClass, copyClass: this.copyClass } } /** * 复制优惠码功能 * @param {Element} el - 当前元素 */ copyCode(el) { const copyBtnList = el.querySelectorAll(`.${this.copyBtnClass}`); if (copyBtnList.length > 0) { copyBtnList.forEach(item => { item.onclick = async () => { // 确保获取正确的元素和内容 const codeElement = item.querySelector(`.${this.copyClass}`); if (!codeElement) return; // 获取纯文本内容 const textToCopy = codeElement.innerText.trim(); // 尝试使用现代API,如果失败则使用备用方案 try { if (navigator.clipboard && navigator.clipboard.writeText) { await navigator.clipboard.writeText(textToCopy); } else { throw new Error('Clipboard API not available'); } // 显示复制成功提示 this.showCopySuccessToast(textToCopy, el); } catch (err) { console.error('Modern clipboard API failed, trying fallback...', err); // 使用备用复制方案 this.fallbackCopy(textToCopy, el); } const discountId = item.dataset["discountId"]; // 跳转决策: is_redirection + link(可选覆盖) const setting = { is_redirection: item.dataset["redirection"] === "true", link: item.dataset["link"], }; const landingUrl = `/promotions/discount-default/${discountId}`; const finalUrl = appDiscountUtils.resolveDiscountHref(setting, landingUrl); if (finalUrl && appDiscountUtils.inProductBody(this.element)) { this.win.open(finalUrl, '_blank', 'noopener'); } } }) } } /** * 使用 execCommand 的复制方案 * @param {string} codeText - 要复制的文本 * @param {Element} el - 当前元素 */ fallbackCopy(codeText, el) { const textarea = this.win.document.createElement('textarea'); textarea.value = codeText; // 设置样式使文本框不可见 textarea.style.position = 'fixed'; textarea.style.left = '-9999px'; textarea.style.top = '0'; // 添加 readonly 属性防止移动端虚拟键盘弹出 textarea.setAttribute('readonly', 'readonly'); this.win.document.body.appendChild(textarea); textarea.focus(); textarea.select(); try { this.win.document.execCommand('copy'); // 显示复制成功提示 this.showCopySuccessToast(codeText, el); } catch (err) { console.error('Copy failed:', err); } this.win.document.body.removeChild(textarea); } /** * 创建 Toast 元素 * @returns {Element} 创建的 Toast 元素 */ createToastEl_() { const toast = document.createElement('ljs-toast'); toast.setAttribute('layout', 'nodisplay'); toast.setAttribute('hidden', ''); toast.setAttribute('id', 'discount-code-toast'); toast.style.zIndex = '1051'; return toast; } /** * 挂载 Toast 元素到 body * @returns {Element} 挂载的 Toast 元素 */ mountToastToBody_() { const existingToast = this.win.document.getElementById('discount-code-toast'); if (existingToast) { return existingToast; } const toast = this.createToastEl_(); this.win.document.body.appendChild(toast); return toast; } /** * 复制成功的提醒 * @param {string} codeText - 要复制的文本 * @param {Element} el - 当前元素 */ showCopySuccessToast(codeText, el) { const $toast = this.mountToastToBody_(); SPZ.whenApiDefined($toast).then(toast => { toast.showToast("Discount code copied !"); this.codeCopyInSessionStorage(codeText); }); } /** * 复制优惠码成功后要存一份到本地存储中,购物车使用 * @param {string} codeText - 要复制的文本 */ codeCopyInSessionStorage(codeText) { try { sessionStorage.setItem('other-copied-coupon', codeText); } catch (error) { console.error(error) } } } // 注册自定义元素 SPZ.defineElement('spz-custom-discount-code-model', SpzCustomDiscountCodeModel);
/** * Custom discount code component that handles displaying and managing discount codes * @extends {SPZ.BaseElement} */ class SpzCustomDiscountCode extends SPZ.BaseElement { constructor(element) { super(element); // API endpoint for fetching discount codes this.getDiscountCodeApi = "\/api\/storefront\/promotion\/code\/list"; // Debounce timer for resize events this.timer = null; // Current variant ID this.variantId = "f590d40f-2b83-4534-bab9-46d28f4e15c5"; // Store discount code data this.discountCodeData = {} } /** * Check if layout is supported * @param {string} layout - Layout type * @return {boolean} */ isLayoutSupported(layout) { return layout == SPZCore.Layout.LOGIC; } /** * Initialize component after build */ buildCallback() { this.templates_ = SPZServices.templatesForDoc(); this.viewport_ = this.getViewport(); // Bind methods to maintain context this.render = this.render.bind(this); this.resize = this.resize.bind(this); this.switchVariant = this.switchVariant.bind(this); } /** * Setup component when mounted */ mountCallback() { this.getData(); // Add event listeners this.viewport_.onResize(this.resize); this.win.document.addEventListener('dj.variantChange', this.switchVariant); } /** * Cleanup when component is unmounted */ unmountCallback() { this.viewport_.removeResize(this.resize); this.win.document.removeEventListener('dj.variantChange', this.switchVariant); // 清除定时器 if (this.timer) { clearTimeout(this.timer); this.timer = null; } } /** * Handle resize events with debouncing */ resize() { if (this.timer) { clearTimeout(this.timer) this.timer = null; } this.timer = setTimeout(() => { if (appDiscountUtils.inProductBody(this.element)) { this.render(); } else { this.renderSkeleton(); } }, 200); } /** * Handle variant changes * @param {Event} event - Variant change event */ switchVariant(event) { const variant = event.detail.selected; if (variant.product_id == '92237048-9073-492c-b1b1-c0da41fd9861' && variant.id != this.variantId) { this.variantId = variant.id; this.getData(); } } /** * Fetch discount code data from API */ getData() { if (appDiscountUtils.inProductBody(this.element)) { const reqBody = { product_id: "92237048-9073-492c-b1b1-c0da41fd9861", variant_id: this.variantId, product_type: "default", } if (!reqBody.product_id || !reqBody.variant_id) return; this.discountCodeData = {}; this.win.fetch(this.getDiscountCodeApi, { method: "POST", body: JSON.stringify(reqBody), headers: { "Content-Type": "application/json" } }).then(async (response) => { if (response.ok) { let data = await response.json(); if (data.list && data.list.length > 0) { data.list[0].product_setting.template_config = JSON.parse(data.list[0].product_setting.template_config); // Format timestamps to local timezone const zone = this.win.SHOPLAZZA.shop.time_zone; data.list = data.list.map(item => { if(+item.ends_at !== -1) { item.ends_at = appDiscountUtils.convertTimestampToFormat(+item.ends_at, zone); } item.starts_at = appDiscountUtils.convertTimestampToFormat(+item.starts_at, zone); return item; }); } this.discountCodeData = data; this.render(); } else { this.clearDom(); } }).catch(err => { console.error("discount_code", err) this.clearDom(); }); } else { this.renderSkeleton(); } } /** * Clear component DOM except template */ clearDom() { const children = this.element.querySelector('*:not(template)'); children && SPZCore.Dom.removeElement(children); } /** * Render discount codes with formatted dates */ render() { // Render using discount code model SPZ.whenApiDefined(document.querySelector('#spz_custom_discount_code_model')).then(renderApi => { renderApi.doRender_({ discountCodeData: this.discountCodeData }) }).catch(err => { this.clearDom(); }) } renderSkeleton() { // Render template for non-product pages this.templates_ .findAndRenderTemplate(this.element, { isMobile: appDiscountUtils.judgeMobile() }) .then((el) => { this.clearDom(); this.element.appendChild(el); }) .catch(err => { this.clearDom(); }); } } // Register custom element SPZ.defineElement('spz-custom-discount-code', SpzCustomDiscountCode);

propulsion system

Please select a propulsion system

rotation direction

Please select a rotation direction

Quantity

Prices do not include customs duties, taxes, or clearance fees.
12 months warranty from date of purchase (valid proof required).

About T-MOTOR XU8XL-X Modular Multirotor Drone Propulsion System

The T-MOTOR XU8XL-X is a modular multirotor UAV propulsion system integrating the XU8XL KV100 motor and FOC sine-wave ESC for easy installation and maintenance. It supports MF2815 and MF3016 carbon fiber propellers, features controllable LED lighting, and delivers up to 11kg of thrust for industrial UAV applications.

Core Advantages

  • Integrated motor and FOC ESC design provides a compact propulsion system for multirotor UAVs.
  • Modular plug-in structure allows the motor and ESC to be removed separately for easy installation and maintenance.
  • FOC sine-wave ESC is the standard configuration, with T-MOTOR square-wave ESCs available for custom requirements.
  • Compatible with MF2815 and MF3016 carbon fiber folding propellers for efficient thrust performance.
  • Hall sensor enables LED light color switching with a magnet for convenient operation.
  • Custom-engineered 40A gold-plated power connector ensures reliable current conduction and durability.
  • Ready-to-use design simplifies installation; carbon tube is not included.

Technical Specifications

  • Arm Set: XU8XL KV100 Motor  + ALPHA 60A 12S V1.2 ESC
  • Recommended Propeller: MF2815 / MF3016 Folding Propeller  (Optional, Sold Separately)
  • Maximum Thrust: Up to 11kg
  • Maximum Power: 1600W
  • Rated Voltage: 12S LiPo

T-MOTOR XU8XL-X integrated UAV propulsion systemT-MOTOR XU8XL-X with recommended motor, ESC, and propeller combinationsT-MOTOR XU8XL-X propulsion system designed to reduce user maintenance costsT-MOTOR XU8XL-X propulsion system with FOC ESCT-MOTOR XU8XL-X propulsion system with high-efficiency carbon propellerT-MOTOR XU8XL-X propulsion system with color-changing LED lights controlled by magnetsT-MOTOR XU8XL-X propulsion system ready for use with simple installationT-MOTOR XU8XL-X custom-engineered gold-plated power connector

T-MOTOR XU8XL-X UAV propulsion system technical drawing

Specification
Model XU8XL-X KV100 Lead Cable Length 610mm
Dimension 134.9*87.8*72.8mm Arm Set Weight(Incl. Cable) 615g
Configuration 36N42P Shaft Diameter 8mm
Idle Current (24V) 1.0A Rated Voltage (LiPo) 12S
Internal Resistance 85mΩ ESC Recommendation ALPHA 60A 12S V1.2
Peak Current (180s) 40A Propeller Recommendation MF2815/MF3016
Max. Power (180s) 1600W
Test Data
Type Voltage
(V)
Propeller Throttle Thrust
(gf)
Torque
(N·m)
Current
(A)
RPM Power
(W)
Efficiency
(gf/W)
Operating
Temperature
(℃)
XU8XL-X
KV100
(ALPHA 60A 12S V1.2)
48V T-MOTOR
MF28*15
40% 2023 0.71 3.25 1656 156 12.99 48
(Ambient Temperature:
25)
45% 2521 0.87 4.36 1839 209 12.08
50% 3057 1.05 5.69 2021 273 11.22
55% 3657 1.25 7.30 2205 349 10.47
60% 4280 1.46 9.13 23817 437 9.80
65% 4947 1.68 11.22 2555 536 9.23
70% 5625 1.91 13.60 2726 649 8.67
75% 6352 2.15 16.26 2893 775 8.20
80% 7094 2.4 19.32 3060 919 7.72
90% 8625 2.92 26.09 3370 1236 6.98
100% 9869 3.34 32.25 3600 1523 6.48
XU8XL-X
KV100
(ALPHA 60A 12S V1.2)
48V T-MOTOR
MF30*16
40% 2342 0.85 3.76 1640 180 12.99 52
(Ambient Temperature:
25)
45% 2904 1.05 5.06 1819 242 11.98
50% 3529 1.26 6.68 1998 320 11.04
55% 4198 1.50 8.56 2173 409 10.26
60% 4919 1.74 10.72 2345 512 9.61
65% 5686 2.00 13.19 2512 629 9.04
70% 6467 2.27 15.98 2675 761 8.50
75% 7277 2.55 19.09 2837 907 8.02
80% 8110 2.84 22.53 2992 1069 7.59
90% 9747 3.41 30.12 3281 1423 6.85
100% 11063 3.85 36.78 3491 1731 6.39
Note: Motor temperature is motor surface temperature @75% throttle running 10min.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)