XU8-X Integrated Drone Arm – Modular UAV Propulsion System
The T-MOTOR XU8-X Integrated UAV Propulsion System is a modular propulsion system specially designed for multirotor drones. Featuring a detachable motor and FOC ESC system, it significantly reduces downtime and improves fleet operation efficiency for industrial and commercial UAV applications.
Core Advantages
- Integrated motor, FOC ESC, and carbon fiber folding propeller design for simplified UAV installation and improved propulsion system compatibility.
- Modular plug-and-play structure supports fast motor and ESC replacement for reduced maintenance time and improved fleet operation efficiency.
- FOC intelligent control system provides efficient, accurate, and low-noise motor control for stable multirotor UAV operation.
- Advanced centrifugal cooling structure improves heat dissipation performance and enhances long-duration UAV reliability.
- Available in KV85, KV100, KV150, and KV190 versions with 6S / 12S compatibility for flexible UAV platform integration.
- Built-in LED indicators and Hall sensor system support real-time status feedback and precise motor synchronization.
Technical Specifications
- Motor: XU8 Motor
- ESC: Alpha 60A ESC
- Propeller: MF2815 Polymer Folding Propeller
- Voltage: 6S / 12S
- System Type: Integrated Multirotor UAV Propulsion System
- Arm Size: 134.6 × 87.1 × 70.5 mm
- Weight: 490g (arm + wires)
- Motor Shaft: 8mm
- Wire Length: 600mm exposed wiring







| Specification | |||
| Model | XU8-X KV85 | Lead Cable Length | 600mm |
| Dimension | 134.6*87.1*70.5mm | Arm Set Weight(Incl. Cable) | 490g |
| Configuration | 36N42P | Shaft Diameter | 8mm |
| Idle Current (24V) | 0.8A | Rated Voltage (Lipo) | 12S |
| Internal Resistance | 225±5mΩ | Ingress ProtectionLevel | IP45 |
| Peak Current (180s) | 19.1A | ESCRecommendation | ALPHA 60 12S V1.2 |
| Max. Power (180s) | 910W | PropellerRecommendation | MF2815 |
| Model | XU8-X KV100 | Lead Cable Length | 600mm |
| Dimension | 134.6*87.1*70.5mm | Arm Set Weight(Incl. Cable) | 485g |
| Configuration | 36N42P | Shaft Diameter | 8mm |
| Idle Current (24V) | 0.9A | Rated Voltage (Lipo) | 12S |
| Internal Resistance | 170±5mΩ | Ingress ProtectionLevel | IP45 |
| Peak Current (180s) | 29.3A | ESCRecommendation | ALPHA 60 12S V1.2 |
| Max. Power (180s) | 1400W | PropellerRecommendation | MF2815 |
| Model | XU8-X KV150 | Lead Cable Length | 600mm |
| Dimension | 134.6*87.1*70.5mm | Arm Set Weight(Incl. Cable) | 485g |
| Configuration | 36N42P | Shaft Diameter | 8mm |
| Idle Current (24V) | 1.4A | Rated Voltage (Lipo) | 12S |
| Internal Resistance | 85±5mΩ | Ingress ProtectionLevel | IP45 |
| Peak Current (180s) | 29.7A | ESCRecommendation | ALPHA 60 12S V1.2 |
| Max. Power (180s) | 710W/1270W | PropellerRecommendation | MF2815 |
| Model | XU8-X KV190 | Lead Cable Length | 600mm |
| Dimension | 134.6*87.1*70.5mm | Arm Set Weight(Incl. Cable) | 490g |
| Configuration | 36N42P | Shaft Diameter | 8mm |
| Idle Current (24V) | 1.8A | Rated Voltage (Lipo) | 6S |
| Internal Resistance | 48±5mΩ | Ingress ProtectionLevel | IP45 |
| Peak Current (180s) | 43.7A | ESCRecommendation | ALPHA 60 12S V1.2 |
| Max. Power (180s) | 1040W | PropellerRecommendation | MF2815 |
| Test Data | ||||||||||
| Type | Voltage (V) |
Propeller | Throttle | Thrust (g) |
Torque (N*m) |
Current (A) |
RPM | Power (W) |
Efficiency (g/W) |
Operating Temperature (℃) |
| XU8-X KV85 | 12S(48V) | T-MOTOR G28*9.2” CF |
40% | 1465 | 0.45 | 1.80 | 1584 | 86 | 16.96 | / |
| 42% | 1572 | 0.48 | 2.00 | 1631 | 96 | 16.38 | ||||
| 44% | 1717 | 0.53 | 2.30 | 1692 | 110 | 15.55 | ||||
| 46% | 1852 | 0.58 | 2.60 | 1748 | 125 | 14.84 | ||||
| 48% | 1997 | 0.6 | 2.90 | 1810 | 139 | 14.35 | ||||
| 50% | 2140 | 0.66 | 3.20 | 1872 | 154 | 13.93 | ||||
| 52% | 2256 | 0.68 | 3.40 | 1928 | 163 | 13.82 | ||||
| 54% | 2378 | 0.71 | 3.70 | 1988 | 178 | 13.39 | ||||
| 56% | 2528 | 0.77 | 4.10 | 2047 | 197 | 12.85 | ||||
| 58% | 2757 | 0.84 | 4.60 | 2124 | 221 | 12.49 | ||||
| 60% | 2957 | 0.9 | 5.10 | 2190 | 245 | 12.08 | ||||
| 62% | 3027 | 0.91 | 5.30 | 2232 | 254 | 11.9 | ||||
| 64% | 3171 | 0.95 | 5.70 | 2287 | 274 | 11.59 | ||||
| 66% | 3307 | 1 | 6.20 | 2349 | 298 | 11.11 | ||||
| 68% | 3448 | 1.04 | 6.60 | 2384 | 317 | 10.88 | ||||
| 70% | 3662 | 1.08 | 7.10 | 2439 | 341 | 10.75 | ||||
| 75% | 4043 | 1.17 | 8.20 | 2570 | 394 | 10.27 | ||||
| 80% | 4468 | 1.28 | 9.50 | 2680 | 456 | 9.8 | ||||
| 90% | 5248 | 1.47 | 12.20 | 2917 | 586 | 8.96 | ||||
| 100% | 6352 | 1.8 | 16.50 | 3200 | 792 | 8.02 | ||||
| XU8-X KV85 | 12S(48V) | T-MOTOR G29*9.5” CF |
40% | 1696 | 0.53 | 2.10 | 1547 | 101 | 16.83 | / |
| 42% | 1829 | 0.59 | 2.40 | 1607 | 115 | 15.88 | ||||
| 44% | 1959 | 0.63 | 2.70 | 1654 | 130 | 15.12 | ||||
| 46% | 2119 | 0.68 | 3.00 | 1720 | 144 | 14.72 | ||||
| 48% | 2248 | 0.69 | 3.20 | 1767 | 154 | 14.64 | ||||
| 50% | 2412 | 0.78 | 3.70 | 1837 | 178 | 13.58 | ||||
| 52% | 2610 | 0.81 | 4.00 | 1906 | 192 | 13.59 | ||||
| 54% | 2759 | 0.86 | 4.40 | 1958 | 211 | 13.06 | ||||
| 56% | 2885 | 0.89 | 4.70 | 2001 | 226 | 12.79 | ||||
| 58% | 3193 | 1.01 | 5.50 | 2100 | 264 | 12.09 | ||||
| 60% | 3285 | 1.03 | 5.80 | 2139 | 278 | 11.8 | ||||
| 62% | 3429 | 1.07 | 6.20 | 2184 | 298 | 11.52 | ||||
| 64% | 3561 | 1.09 | 6.50 | 2236 | 312 | 11.41 | ||||
| 66% | 3740 | 1.15 | 7.10 | 2285 | 341 | 10.97 | ||||
| 68% | 3953 | 1.28 | 7.70 | 2332 | 370 | 10.7 | ||||
| 70% | 4094 | 1.26 | 8.20 | 2394 | 394 | 10.4 | ||||
| 75% | 4517 | 1.39 | 9.50 | 2506 | 456 | 9.91 | ||||
| 80% | 4961 | 1.49 | 11.00 | 2626 | 528 | 9.4 | ||||
| 90% | 5875 | 1.69 | 14.00 | 2858 | 672 | 8.74 | ||||
| 100% | 7130 | 2.09 | 19.10 | 3104 | 917 | 7.78 | ||||
| XU8-X KV100 | 12S(48V) | T-MOTOR G27*8.8” CF |
40% | 1976 | 0.67 | 3.10 | 1919 | 149 | 13.28 | / |
| 42% | 2130 | 0.71 | 3.40 | 1972 | 163 | 13.05 | ||||
| 44% | 2430 | 0.82 | 4.10 | 2108 | 197 | 12.35 | ||||
| 46% | 2504 | 0.85 | 4.40 | 2154 | 211 | 11.86 | ||||
| 48% | 2660 | 0.89 | 4.80 | 2221 | 230 | 11.55 | ||||
| 50% | 2894 | 0.97 | 5.40 | 2302 | 259 | 11.17 | ||||
| 52% | 3090 | 1.02 | 5.90 | 2381 | 283 | 10.91 | ||||
| 54% | 3281 | 1.08 | 6.50 | 2439 | 312 | 10.52 | ||||
| 56% | 3439 | 1.11 | 6.90 | 2502 | 331 | 10.38 | ||||
| 58% | 3593 | 1.15 | 7.40 | 2573 | 355 | 10.12 | ||||
| 60% | 3774 | 1.19 | 7.90 | 2635 | 379 | 9.95 | ||||
| 62% | 4026 | 1.29 | 8.80 | 2720 | 422 | 9.53 | ||||
| 64% | 4220 | 1.32 | 9.30 | 2773 | 446 | 9.45 | ||||
| 66% | 4365 | 1.35 | 9.80 | 2823 | 470 | 9.28 | ||||
| 68% | 4532 | 1.41 | 10.50 | 2874 | 504 | 8.99 | ||||
| 70% | 4673 | 1.43 | 11.00 | 2938 | 528 | 8.85 | ||||
| 75% | 5129 | 1.55 | 12.70 | 3064 | 610 | 8.41 | ||||
| 80% | 5635 | 1.7 | 14.80 | 3214 | 710 | 7.93 | ||||
| 90% | 6715 | 1.97 | 19.20 | 3494 | 922 | 7.29 | ||||
| 100% | 8164 | 2.42 | 26.00 | 3777 | 1248 | 6.54 | ||||
| XU8-X KV100 | 12S(48V) | T-MOTOR G28*9.2” CF |
40% | 2243 | 0.77 | 3.50 | 1896 | 168 | 13.35 | / |
| 42% | 2401 | 0.82 | 3.90 | 1964 | 187 | 12.83 | ||||
| 44% | 2555 | 0.85 | 4.20 | 2020 | 202 | 12.67 | ||||
| 46% | 2881 | 0.99 | 5.10 | 2144 | 245 | 11.77 | ||||
| 48% | 3008 | 1.01 | 5.40 | 2190 | 259 | 11.6 | ||||
| 50% | 3231 | 1.08 | 6.00 | 2268 | 288 | 11.22 | ||||
| 52% | 3370 | 1.16 | 6.70 | 2339 | 322 | 10.48 | ||||
| 54% | 3624 | 1.21 | 7.20 | 2415 | 346 | 10.49 | ||||
| 56% | 3803 | 1.25 | 7.70 | 2462 | 370 | 10.29 | ||||
| 58% | 4033 | 1.33 | 8.50 | 2540 | 408 | 9.88 | ||||
| 60% | 4201 | 1.35 | 8.90 | 2581 | 427 | 9.83 | ||||
| 62% | 4353 | 1.4 | 9.50 | 2647 | 456 | 9.55 | ||||
| 64% | 4593 | 1.49 | 10.40 | 2694 | 499 | 9.2 | ||||
| 66% | 4791 | 1.53 | 11.00 | 2755 | 528 | 9.07 | ||||
| 68% | 4988 | 1.58 | 11.70 | 2812 | 562 | 8.88 | ||||
| 70% | 5153 | 1.6 | 12.20 | 2858 | 586 | 8.8 | ||||
| 75% | 5696 | 1.76 | 14.30 | 3002 | 686 | 8.3 | ||||
| 80% | 6171 | 1.87 | 16.20 | 3122 | 778 | 7.94 | ||||
| 90% | 7329 | 2.21 | 21.40 | 3379 | 1027 | 7.13 | ||||
| 100% | 8716 | 2.73 | 29.30 | 3709 | 1406 | 6.2 | ||||
| Note: Motor temperature is motor surface temperature @80% throttle running 10mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) |
||||||||||
| XU8-X KV150 | 6S(24V) | T-MOTOR G28*9.2” CF |
40% | 1176 | 0.4 | 2.90 | 1383 | 70 | 16.9 | / |
| 42% | 1237 | 0.41 | 3.10 | 1444 | 74 | 16.63 | ||||
| 44% | 1353 | 0.44 | 3.50 | 1497 | 84 | 16.11 | ||||
| 46% | 1465 | 0.48 | 3.90 | 1545 | 94 | 15.65 | ||||
| 48% | 1561 | 0.51 | 4.30 | 1587 | 103 | 15.13 | ||||
| 50% | 1648 | 0.52 | 4.60 | 1640 | 110 | 14.93 | ||||
| 52% | 1785 | 0.57 | 5.20 | 1708 | 125 | 14.3 | ||||
| 54% | 1905 | 0.6 | 5.60 | 1750 | 134 | 14.17 | ||||
| 56% | 2006 | 0.63 | 6.10 | 1811 | 146 | 13.7 | ||||
| 58% | 2153 | 0.67 | 6.70 | 1856 | 161 | 13.39 | ||||
| 60% | 2227 | 0.68 | 7.00 | 1899 | 168 | 13.26 | ||||
| 62% | 2334 | 0.71 | 7.50 | 1938 | 180 | 12.97 | ||||
| 64% | 2450 | 0.74 | 8.10 | 1984 | 194 | 12.6 | ||||
| 66% | 2549 | 0.77 | 8.60 | 2023 | 206 | 12.35 | ||||
| 68% | 2726 | 0.85 | 9.60 | 2082 | 230 | 11.83 | ||||
| 70% | 2877 | 0.87 | 10.30 | 2135 | 247 | 11.64 | ||||
| 75% | 3149 | 0.94 | 11.80 | 2238 | 283 | 11.12 | ||||
| 80% | 3479 | 1.02 | 13.60 | 2352 | 326 | 10.66 | ||||
| 90% | 4058 | 1.16 | 17.30 | 2557 | 415 | 9.77 | ||||
| 100% | 4879 | 1.4 | 23.00 | 2798 | 552 | 8.84 | ||||
| XU8-X KV150 | 6S(24V) | T-MOTOR G29*9.5” CF |
40% | 1296 | 0.45 | 3.20 | 1363 | 77 | 16.88 | / |
| 42% | 1416 | 0.48 | 3.60 | 1419 | 86 | 16.39 | ||||
| 44% | 1509 | 0.5 | 3.90 | 1454 | 94 | 16.12 | ||||
| 46% | 1654 | 0.55 | 4.40 | 1501 | 106 | 15.66 | ||||
| 48% | 1728 | 0.56 | 4.70 | 1554 | 113 | 15.32 | ||||
| 50% | 1833 | 0.6 | 5.20 | 1610 | 125 | 14.69 | ||||
| 52% | 2006 | 0.65 | 5.80 | 1652 | 139 | 14.41 | ||||
| 54% | 2128 | 0.68 | 6.30 | 1698 | 151 | 14.07 | ||||
| 56% | 2243 | 0.72 | 6.90 | 1756 | 166 | 13.54 | ||||
| 58% | 2357 | 0.77 | 7.60 | 1804 | 182 | 12.92 | ||||
| 60% | 2486 | 0.79 | 8.00 | 1849 | 192 | 12.95 | ||||
| 62% | 2612 | 0.82 | 8.60 | 1884 | 206 | 12.66 | ||||
| 64% | 2707 | 0.84 | 9.10 | 1941 | 218 | 12.39 | ||||
| 66% | 2862 | 0.88 | 9.80 | 1989 | 235 | 12.17 | ||||
| 68% | 2995 | 0.92 | 10.50 | 2020 | 252 | 11.88 | ||||
| 70% | 3142 | 0.98 | 11.50 | 2071 | 276 | 11.38 | ||||
| 75% | 3469 | 1.06 | 13.20 | 2188 | 317 | 10.95 | ||||
| 80% | 3774 | 1.15 | 15.20 | 2284 | 365 | 10.35 | ||||
| 90% | 4536 | 1.34 | 19.80 | 2484 | 475 | 9.55 | ||||
| 100% | 5378 | 1.61 | 26.20 | 2712 | 629 | 8.55 | ||||
| XU8-X KV150 | 6S(24V) | T-MOTOR G30*10.5” CF |
40% | 1551 | 0.54 | 3.80 | 1321 | 91 | 17.01 | / |
| 42% | 1684 | 0.59 | 4.30 | 1374 | 103 | 16.32 | ||||
| 44% | 1766 | 0.6 | 4.60 | 1418 | 110 | 16 | ||||
| 46% | 1850 | 0.63 | 5.00 | 1457 | 120 | 15.42 | ||||
| 48% | 1991 | 0.69 | 5.70 | 1513 | 137 | 14.55 | ||||
| 50% | 2132 | 0.73 | 6.20 | 1560 | 149 | 14.33 | ||||
| 52% | 2256 | 0.76 | 6.70 | 1603 | 161 | 14.03 | ||||
| 54% | 2420 | 0.81 | 7.40 | 1663 | 178 | 13.63 | ||||
| 56% | 2536 | 0.84 | 7.90 | 1699 | 190 | 13.38 | ||||
| 58% | 2676 | 0.87 | 8.50 | 1743 | 204 | 13.12 | ||||
| 60% | 2816 | 0.91 | 9.20 | 1793 | 221 | 12.75 | ||||
| 62% | 2923 | 0.94 | 9.80 | 1838 | 235 | 12.43 | ||||
| 64% | 3097 | 1 | 10.70 | 1886 | 257 | 12.06 | ||||
| 66% | 3229 | 1.05 | 11.50 | 1924 | 276 | 11.7 | ||||
| 68% | 3334 | 1.07 | 12.10 | 1967 | 290 | 11.48 | ||||
| 70% | 3475 | 1.11 | 12.90 | 2007 | 310 | 11.22 | ||||
| 75% | 3917 | 1.24 | 15.40 | 2120 | 370 | 10.6 | ||||
| 80% | 4237 | 1.33 | 17.50 | 2204 | 420 | 10.09 | ||||
| 90% | 5020 | 1.55 | 22.80 | 2383 | 547 | 9.17 | ||||
| 100% | 5912 | 1.83 | 29.70 | 2573 | 713 | 8.29 | ||||
| XU8-X KV150 | 12S(48V) | T-MOTOR P22*6.6” CF |
40% | 1702 | 0.46 | 3.30 | 2925 | 158 | 10.74 | / |
| 42% | 1839 | 0.5 | 3.70 | 3017 | 178 | 10.35 | ||||
| 44% | 1987 | 0.52 | 4.00 | 3134 | 192 | 10.35 | ||||
| 46% | 2121 | 0.55 | 4.40 | 3234 | 211 | 10.04 | ||||
| 48% | 2267 | 0.57 | 4.80 | 3340 | 230 | 9.84 | ||||
| 50% | 2376 | 0.6 | 5.20 | 3431 | 250 | 9.52 | ||||
| 52% | 2511 | 0.62 | 5.60 | 3531 | 269 | 9.34 | ||||
| 54% | 2717 | 0.69 | 6.30 | 3659 | 302 | 8.98 | ||||
| 56% | 2879 | 0.71 | 6.80 | 3765 | 326 | 8.82 | ||||
| 58% | 3022 | 0.73 | 7.20 | 3840 | 346 | 8.74 | ||||
| 60% | 3218 | 0.78 | 7.90 | 3984 | 379 | 8.49 | ||||
| 62% | 3397 | 0.82 | 8.60 | 4074 | 413 | 8.23 | ||||
| 64% | 3538 | 0.85 | 9.20 | 4188 | 442 | 8.01 | ||||
| 66% | 3696 | 0.88 | 9.80 | 4275 | 470 | 7.86 | ||||
| 68% | 3826 | 0.9 | 10.30 | 4333 | 494 | 7.74 | ||||
| 70% | 3967 | 0.92 | 10.80 | 4427 | 518 | 7.65 | ||||
| 75% | 4439 | 1.02 | 12.80 | 4686 | 614 | 7.22 | ||||
| 80% | 4879 | 1.08 | 14.40 | 4886 | 691 | 7.06 | ||||
| 90% | 5921 | 1.32 | 19.60 | 5373 | 941 | 6.29 | ||||
| 100% | 7243 | 1.62 | 26.50 | 5924 | 1272 | 5.69 | ||||
| XU8-X KV190 | 6S(24V) | T-MOTOR G28*9.2” CF |
40% | 1662 | 0.54 | 4.80 | 1632 | 115 | 14.43 | / |
| 42% | 1806 | 0.58 | 5.40 | 1709 | 130 | 13.94 | ||||
| 44% | 1951 | 0.62 | 6.00 | 1745 | 144 | 13.55 | ||||
| 46% | 2134 | 0.68 | 6.80 | 1828 | 163 | 13.08 | ||||
| 48% | 2254 | 0.69 | 7.20 | 1892 | 173 | 13.04 | ||||
| 50% | 2401 | 0.75 | 8.10 | 1953 | 194 | 12.35 | ||||
| 52% | 2566 | 0.8 | 8.90 | 2022 | 214 | 12.01 | ||||
| 54% | 2774 | 0.87 | 10.00 | 2093 | 240 | 11.56 | ||||
| 56% | 2892 | 0.88 | 10.50 | 2144 | 252 | 11.48 | ||||
| 58% | 3081 | 0.94 | 11.60 | 2210 | 278 | 11.07 | ||||
| 60% | 3208 | 0.97 | 12.40 | 2252 | 298 | 10.78 | ||||
| 62% | 3389 | 1.03 | 13.50 | 2312 | 324 | 10.46 | ||||
| 64% | 3502 | 1.04 | 14.10 | 2358 | 338 | 10.35 | ||||
| 66% | 3623 | 1.08 | 15.00 | 2394 | 360 | 10.06 | ||||
| 68% | 3801 | 1.1 | 15.80 | 2441 | 379 | 10.02 | ||||
| 70% | 3934 | 1.16 | 17.00 | 2497 | 408 | 9.64 | ||||
| 75% | 4376 | 1.25 | 19.60 | 2620 | 470 | 9.3 | ||||
| 80% | 4816 | 1.36 | 22.60 | 2776 | 542 | 8.88 | ||||
| 90% | 5563 | 1.56 | 29.00 | 2972 | 696 | 7.99 | ||||
| 100% | 6761 | 1.88 | 38.70 | 3248 | 929 | 7.28 | ||||
| XU8-X KV190 | 6S(24V) | T-MOTOR G29*9.5” CF |
40% | 1879 | 0.64 | 5.60 | 1616 | 134 | 13.98 | / |
| 42% | 2035 | 0.68 | 6.20 | 1662 | 149 | 13.68 | ||||
| 44% | 2173 | 0.73 | 6.90 | 1722 | 166 | 13.12 | ||||
| 46% | 2328 | 0.75 | 7.50 | 1775 | 180 | 12.93 | ||||
| 48% | 2486 | 0.8 | 8.30 | 1828 | 199 | 12.48 | ||||
| 50% | 2627 | 0.85 | 9.10 | 1899 | 218 | 12.03 | ||||
| 52% | 2812 | 0.89 | 9.90 | 1955 | 238 | 11.84 | ||||
| 54% | 2961 | 0.93 | 10.70 | 2008 | 257 | 11.53 | ||||
| 56% | 3195 | 1.01 | 12.00 | 2073 | 288 | 11.09 | ||||
| 58% | 3344 | 1.06 | 13.00 | 2129 | 312 | 10.72 | ||||
| 60% | 3502 | 1.13 | 14.20 | 2174 | 341 | 10.28 | ||||
| 62% | 3669 | 1.13 | 14.70 | 2223 | 353 | 10.4 | ||||
| 64% | 3833 | 1.21 | 16.20 | 2286 | 389 | 9.86 | ||||
| 66% | 4005 | 1.24 | 17.10 | 2348 | 410 | 9.76 | ||||
| 68% | 4214 | 1.3 | 18.40 | 2400 | 442 | 9.54 | ||||
| 70% | 4365 | 1.34 | 19.50 | 2432 | 468 | 9.33 | ||||
| 75% | 4782 | 1.44 | 22.50 | 2541 | 540 | 8.86 | ||||
| 80% | 5184 | 1.53 | 25.40 | 2662 | 610 | 8.5 | ||||
| 90% | 6026 | 1.73 | 32.20 | 2866 | 773 | 7.8 | ||||
| 100% | 7334 | 2.13 | 43.70 | 3125 | 1049 | 6.99 | ||||
| Note: Motor temperature is motor surface temperature @100% throttle running 10mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) |
||||||||||