T-MOTOR XU10-X integrated propulsion system with G28*9.2 propeller
T-MOTOR XU10-X integrated propulsion unit without propeller
T-MOTOR XU10-X integrated propulsion unit without propeller
T-MOTOR XU10-X propulsion system bottom view with heat sink and LED module
T-MOTOR XU10-X integrated propulsion system with G28*9.2 propeller
T-MOTOR XU10-X integrated propulsion unit without propeller
T-MOTOR XU10-X integrated propulsion unit without propeller
T-MOTOR XU10-X propulsion system bottom view with heat sink and LED module

T-MOTOR XU10-X Modular Propulsion System for Industrial Drones – 9.8kg Max Thrust

Price

$481.90 $481.90
Save $0.00
/** * 优惠码组件模型类 * 处理优惠码的显示和交互逻辑 */ class SpzCustomDiscountCodeModel extends SPZ.BaseElement { constructor(element) { super(element); // 复制按钮和内容的类名 this.copyBtnClass = "discount_code_btn" this.copyClass = "discount_code_value" } isLayoutSupported(layout) { return layout == SPZCore.Layout.LOGIC; } buildCallback() { // 初始化服务 this.action_ = SPZServices.actionServiceForDoc(this.element); this.templates_ = SPZServices.templatesForDoc(this.element); this.xhr_ = SPZServices.xhrFor(this.win); } /** * 渲染优惠码组件 * @param {Object} data - 渲染数据 */ doRender_(data) { return this.templates_ .findAndRenderTemplate(this.element, Object.assign(this.getDefaultData(), data) ) .then((el) => { this.clearDom(); this.element.appendChild(el); // 绑定复制代码功能 this.copyCode(el, data); }); } /** * 获取渲染模板 * @param {Object} data - 渲染数据 */ getRenderTemplate(data) { const renderData = Object.assign(this.getDefaultData(), data); return this.templates_ .findAndRenderTemplate(this.element, renderData) .then((el) => { this.clearDom(); return el; }); } /** * 清除DOM内容 */ clearDom() { const children = this.element.querySelector('*:not(template)'); children && SPZCore.Dom.removeElement(children); } /** * 获取默认数据 * @returns {Object} 默认数据对象 */ getDefaultData() { return { isMobile: appDiscountUtils.judgeMobile(), isRTL: appDiscountUtils.judgeRTL(), image_domain: this.win.SHOPLAZZA.image_domain, copyBtnClass: this.copyBtnClass, copyClass: this.copyClass } } /** * 复制优惠码功能 * @param {Element} el - 当前元素 */ copyCode(el) { const copyBtnList = el.querySelectorAll(`.${this.copyBtnClass}`); if (copyBtnList.length > 0) { copyBtnList.forEach(item => { item.onclick = async () => { // 确保获取正确的元素和内容 const codeElement = item.querySelector(`.${this.copyClass}`); if (!codeElement) return; // 获取纯文本内容 const textToCopy = codeElement.innerText.trim(); // 尝试使用现代API,如果失败则使用备用方案 try { if (navigator.clipboard && navigator.clipboard.writeText) { await navigator.clipboard.writeText(textToCopy); } else { throw new Error('Clipboard API not available'); } // 显示复制成功提示 this.showCopySuccessToast(textToCopy, el); } catch (err) { console.error('Modern clipboard API failed, trying fallback...', err); // 使用备用复制方案 this.fallbackCopy(textToCopy, el); } const discountId = item.dataset["discountId"]; // 跳转决策: is_redirection + link(可选覆盖) const setting = { is_redirection: item.dataset["redirection"] === "true", link: item.dataset["link"], }; const landingUrl = `/promotions/discount-default/${discountId}`; const finalUrl = appDiscountUtils.resolveDiscountHref(setting, landingUrl); if (finalUrl && appDiscountUtils.inProductBody(this.element)) { this.win.open(finalUrl, '_blank', 'noopener'); } } }) } } /** * 使用 execCommand 的复制方案 * @param {string} codeText - 要复制的文本 * @param {Element} el - 当前元素 */ fallbackCopy(codeText, el) { const textarea = this.win.document.createElement('textarea'); textarea.value = codeText; // 设置样式使文本框不可见 textarea.style.position = 'fixed'; textarea.style.left = '-9999px'; textarea.style.top = '0'; // 添加 readonly 属性防止移动端虚拟键盘弹出 textarea.setAttribute('readonly', 'readonly'); this.win.document.body.appendChild(textarea); textarea.focus(); textarea.select(); try { this.win.document.execCommand('copy'); // 显示复制成功提示 this.showCopySuccessToast(codeText, el); } catch (err) { console.error('Copy failed:', err); } this.win.document.body.removeChild(textarea); } /** * 创建 Toast 元素 * @returns {Element} 创建的 Toast 元素 */ createToastEl_() { const toast = document.createElement('ljs-toast'); toast.setAttribute('layout', 'nodisplay'); toast.setAttribute('hidden', ''); toast.setAttribute('id', 'discount-code-toast'); toast.style.zIndex = '1051'; return toast; } /** * 挂载 Toast 元素到 body * @returns {Element} 挂载的 Toast 元素 */ mountToastToBody_() { const existingToast = this.win.document.getElementById('discount-code-toast'); if (existingToast) { return existingToast; } const toast = this.createToastEl_(); this.win.document.body.appendChild(toast); return toast; } /** * 复制成功的提醒 * @param {string} codeText - 要复制的文本 * @param {Element} el - 当前元素 */ showCopySuccessToast(codeText, el) { const $toast = this.mountToastToBody_(); SPZ.whenApiDefined($toast).then(toast => { toast.showToast("Discount code copied !"); this.codeCopyInSessionStorage(codeText); }); } /** * 复制优惠码成功后要存一份到本地存储中,购物车使用 * @param {string} codeText - 要复制的文本 */ codeCopyInSessionStorage(codeText) { try { sessionStorage.setItem('other-copied-coupon', codeText); } catch (error) { console.error(error) } } } // 注册自定义元素 SPZ.defineElement('spz-custom-discount-code-model', SpzCustomDiscountCodeModel);
/** * Custom discount code component that handles displaying and managing discount codes * @extends {SPZ.BaseElement} */ class SpzCustomDiscountCode extends SPZ.BaseElement { constructor(element) { super(element); // API endpoint for fetching discount codes this.getDiscountCodeApi = "\/api\/storefront\/promotion\/code\/list"; // Debounce timer for resize events this.timer = null; // Current variant ID this.variantId = "5f9f9948-0eae-4b82-bab2-4bdaec57d776"; // Store discount code data this.discountCodeData = {} } /** * Check if layout is supported * @param {string} layout - Layout type * @return {boolean} */ isLayoutSupported(layout) { return layout == SPZCore.Layout.LOGIC; } /** * Initialize component after build */ buildCallback() { this.templates_ = SPZServices.templatesForDoc(); this.viewport_ = this.getViewport(); // Bind methods to maintain context this.render = this.render.bind(this); this.resize = this.resize.bind(this); this.switchVariant = this.switchVariant.bind(this); } /** * Setup component when mounted */ mountCallback() { this.getData(); // Add event listeners this.viewport_.onResize(this.resize); this.win.document.addEventListener('dj.variantChange', this.switchVariant); } /** * Cleanup when component is unmounted */ unmountCallback() { this.viewport_.removeResize(this.resize); this.win.document.removeEventListener('dj.variantChange', this.switchVariant); // 清除定时器 if (this.timer) { clearTimeout(this.timer); this.timer = null; } } /** * Handle resize events with debouncing */ resize() { if (this.timer) { clearTimeout(this.timer) this.timer = null; } this.timer = setTimeout(() => { if (appDiscountUtils.inProductBody(this.element)) { this.render(); } else { this.renderSkeleton(); } }, 200); } /** * Handle variant changes * @param {Event} event - Variant change event */ switchVariant(event) { const variant = event.detail.selected; if (variant.product_id == 'e9e60044-4a4b-4c7a-8bc2-9f2798bbd2c6' && variant.id != this.variantId) { this.variantId = variant.id; this.getData(); } } /** * Fetch discount code data from API */ getData() { if (appDiscountUtils.inProductBody(this.element)) { const reqBody = { product_id: "e9e60044-4a4b-4c7a-8bc2-9f2798bbd2c6", variant_id: this.variantId, product_type: "default", } if (!reqBody.product_id || !reqBody.variant_id) return; this.discountCodeData = {}; this.win.fetch(this.getDiscountCodeApi, { method: "POST", body: JSON.stringify(reqBody), headers: { "Content-Type": "application/json" } }).then(async (response) => { if (response.ok) { let data = await response.json(); if (data.list && data.list.length > 0) { data.list[0].product_setting.template_config = JSON.parse(data.list[0].product_setting.template_config); // Format timestamps to local timezone const zone = this.win.SHOPLAZZA.shop.time_zone; data.list = data.list.map(item => { if(+item.ends_at !== -1) { item.ends_at = appDiscountUtils.convertTimestampToFormat(+item.ends_at, zone); } item.starts_at = appDiscountUtils.convertTimestampToFormat(+item.starts_at, zone); return item; }); } this.discountCodeData = data; this.render(); } else { this.clearDom(); } }).catch(err => { console.error("discount_code", err) this.clearDom(); }); } else { this.renderSkeleton(); } } /** * Clear component DOM except template */ clearDom() { const children = this.element.querySelector('*:not(template)'); children && SPZCore.Dom.removeElement(children); } /** * Render discount codes with formatted dates */ render() { // Render using discount code model SPZ.whenApiDefined(document.querySelector('#spz_custom_discount_code_model')).then(renderApi => { renderApi.doRender_({ discountCodeData: this.discountCodeData }) }).catch(err => { this.clearDom(); }) } renderSkeleton() { // Render template for non-product pages this.templates_ .findAndRenderTemplate(this.element, { isMobile: appDiscountUtils.judgeMobile() }) .then((el) => { this.clearDom(); this.element.appendChild(el); }) .catch(err => { this.clearDom(); }); } } // Register custom element SPZ.defineElement('spz-custom-discount-code', SpzCustomDiscountCode);

propulsion system

Please select a propulsion system

rotation direction

Please select a rotation direction

Quantity

Prices do not include customs duties, taxes, or clearance fees.
12 months warranty from date of purchase (valid proof required).

T-MOTOR XU10-X Integrated Drone Propulsion System

The T-MOTOR XU10-X is a modular propulsion system specifically designed for multirotor drones. It integrates a high-efficiency motor and an FOC ESC, and can be paired with G28×9.2, G29×9.5, and G30×10.5 carbon fiber propellers.

The system features controllable LED lighting, easy installation, and a maximum thrust of up to 9.8kg, making it ideal for industrial drone applications.

Core Advantages

  • Integrated motor, FOC ESC, and carbon fiber propeller design for simplified UAV installation and improved propulsion system compatibility.
  • Modular plug-in motor and ESC structure enables fast installation and reduced maintenance costs for industrial UAV operation.
  • FOC ESC with advanced sine-wave control algorithm provides efficient, accurate, and stable motor control for multirotor UAV applications.
  • Compatible with G28×9.2 / G29×9.5 / G30×10.5 carbon fiber propellers for flexible aerodynamic performance and optimized thrust output.
  • Gold-plated high-current power connector enhances electrical reliability and durability for industrial UAV systems.
  • Built-in LED lighting system improves visibility and maneuverability during low-light UAV operations.

Technical Specifications

  • Motor: XU10 KV100 Motor
  • ESC: ALPHA 60A 12S V1.2 FOC ESC
  • Propeller: G28×9.2 / G29×9.5 / G30×10.5
  • Rated Voltage: 12S LiPo
  • Rated Current: 40A
  • Maximum Power: 1400W
  • Maximum Thrust: Up to 9.8kg

T-MOTOR XU10-X modular UAV propulsion systemT-MOTOR XU10-X with recommended motor, ESC, and propeller combinationsT-MOTOR XU10-X propulsion system designed to reduce user maintenance costsT-MOTOR XU10-X UAV propulsion system with FOC ESCXU10-X modular UAV propulsion system plug-and-play no complex installationT-MOTOR XU10-X custom-engineered gold-plated power connector

T-MOTOR XU10-X UAV propulsion system technical drawing

Specification
Model XU10-X KV100 Lead Cable Length 630mm
Dimension 144.3*98.6*75.4mm Arm Set Weight(Incl. Cable) 705g
Configuration 36N42P Shaft Diameter 15mm
Idle Current (24V) 1.1A Rated Voltage (LiPo) 12S
Peak Current (180s) 30A ESCR ecommendation ALPHA 60A 12S V1.2
Max. Power (180s) 1400W Propeller Recommendation G28*9.2/G29*9.5/G30*10.5
Test Data
Type Voltage
(V)
Propeller Throttle Thrust
(gf)
Torque
(N·m)
Current
(A)
RPM Power
(W)
Efficiency
(gf/W)
Operating
Temperature
(
℃)
XU10-X KV100
(Alpha 60A 12S V1.2)
12S(48V) T-MOTOR
G28*9.2
40% 1565 0.51 2.43 1625 116 13.41 68
(Ambient Temperature:
25)
45% 1952 0.63 3.22 1808 154 12.65
50% 2394 0.77 4.18 1991 200 11.95
55% 2855 0.91 5.29 2172 253 11.27
60% 3345 1.06 6.59 2349 315 10.60
65% 3851 1.22 8.03 2525 384 10.04
70% 4376 1.39 9.67 2697 462 9.47
75% 4981 1.58 11.61 2864 554 9.00
80% 5596 1.77 13.70 3029 653 8.57
85% 6226 1.97 16.03 3189 763 8.16
90% 6886 2.17 18.55 3345 882 7.81
95% 7494 2.36 20.99 3482 996 7.52
100% 7810 2.46 22.26 3542 1056 7.40

XU10-X KV100

(Alpha 60A 12S V1.2)

12S(48V) T-MOTOR
G29*9.5
40% 1820 0.63 2.84 1616 136 13.38 72
(Ambient Temperature:
25)
45% 2274 0.77 3.76 1796 180 12.60
50% 2768 0.94 4.91 1974 235 11.76
55% 3303 1.11 6.23 2151 298 11.07
60% 3877 1.3 7.77 2326 372 10.43
65% 4481 1.5 9.56 2493 457 9.81
70% 5101 1.7 11.57 2657 552 9.24
75% 5769 1.92 13.78 2819 657 8.78
80% 6461 2.14 16.25 2975 774 8.35
85% 7159 2.37 18.90 3125 898 7.97
90% 7855 2.6 21.75 3270 1032 7.61
95% 8466 2.8 24.45 3394 1159 7.31
100% 8780 2.9 25.87 3454 1225 7.17
XU10-X KV100
(Alpha 60A 12S V1.2)
12S(48V) T-MOTOR
G30*10.5
40% 2182 0.77 3.37 1598 161 13.52 78
(Ambient Temperature:
25)
45% 2679 0.94 4.48 1773 214 12.51
50% 3276 1.14 5.84 1946 279 11.74
55% 3882 1.35 7.40 2116 354 10.98
60% 4474 1.56 9.24 2285 441 10.15
65% 5177 1.8 11.32 2444 540 9.59
70% 5921 2.05 13.75 2600 655 9.04
75% 6677 2.31 16.35 2750 778 8.59
80% 7413 2.57 19.17 2894 910 8.15
85% 8158 2.82 22.17 3032 1051 7.77
90% 8902 3.08 25.40 3163 1201 7.41
95% 9575 3.31 28.36 3271 1339 7.15
100% 9895 3.42 29.93 3323 1412 7.01
Note: Motor temperature is motor surface temperature @100% throttle running 3min.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)