X-A12XL-18S Propulsion System with X-A12XL-18S Motor, 18S FOC 150A ESC, and PFZ4918P Propeller
X-A12XL-18S Propulsion System with X-A12XL-18S Motor, 18S FOC 150A ESC, and PFZ4918P Propeller
X-A12XL-18S Propulsion System with X-A12XL-18S Motor, 18S FOC 150A ESC, and PFZ4918P Propeller
X-A12XL-18S Propulsion System with X-A12XL-18S Motor, 18S FOC 150A ESC, and PFZ4918P Propeller
X-A12XL-18S Propulsion System with X-A12XL-18S Motor, 18S FOC 150A ESC, and PFZ4918P Propeller
X-A12XL-18S Propulsion System with X-A12XL-18S Motor, 18S FOC 150A ESC, and PFZ4918P Propeller
X-A12XL-18S Propulsion System with X-A12XL-18S Motor, 18S FOC 150A ESC, and PFZ4918P Propeller
X-A12XL-18S Propulsion System with X-A12XL-18S Motor, 18S FOC 150A ESC, and PFZ4918P Propeller
X-A12XL-18S Propulsion System with X-A12XL-18S Motor, 18S FOC 150A ESC, and PFZ4918P Propeller
X-A12XL-18S Propulsion System with X-A12XL-18S Motor, 18S FOC 150A ESC, and PFZ4918P Propeller
X-A12XL-18S Propulsion System with X-A12XL-18S Motor, 18S FOC 150A ESC, and PFZ4918P Propeller
X-A12XL-18S Propulsion System with X-A12XL-18S Motor, 18S FOC 150A ESC, and PFZ4918P Propeller
X-A12XL-18S Propulsion System with X-A12XL-18S Motor, 18S FOC 150A ESC, and PFZ4918P Propeller
X-A12XL-18S Propulsion System with X-A12XL-18S Motor, 18S FOC 150A ESC, and PFZ4918P Propeller

X-A12XL-18S Propulsion System with X-A12XL-18S Motor, 18S FOC 150A ESC, and PFZ4918P Propeller

Price

$0.00 $0.00
Save $0.00
class SpzCustomDiscountFlashsale extends SPZ.BaseElement { constructor(element) { super(element); this.xhr_ = SPZServices.xhrFor(this.win); this.getFlashSaleApi = "\/api\/storefront\/promotion\/flashsale\/display_setting\/product_setting"; this.timer = null; this.variantId = "3b77518c-0ab9-444b-be23-49b03d227e0e"; // 促销活动数据 this.flashsaleData = {} } isLayoutSupported(layout) { return layout == SPZCore.Layout.CONTAINER; } buildCallback() { this.templates_ = SPZServices.templatesForDoc(); this.viewport_ = this.getViewport(); // 挂载bind函数 解决this指向问题 this.render = this.render.bind(this); this.resize = this.resize.bind(this); this.switchVariant = this.switchVariant.bind(this); } mountCallback() { // 获取数据 this.getData(); this.element.onclick = (e) => { const cur = this.win.document.querySelector(".app_discount_flashsale_desc"); if (this.flashsaleData.product_setting.is_redirection && appDiscountUtils.inProductBody(this.element) && e.target !== cur) { this.win.open(`/promotions/discount-default/${this.flashsaleData.discount_info.id}`); } } // 绑定 this.viewport_.onResize(this.resize); // 监听子款式切换,重新渲染 this.win.document.addEventListener('dj.variantChange', this.switchVariant); } unmountCallback() { // 解绑 this.viewport_.removeResize(this.resize); this.win.document.removeEventListener('dj.variantChange', this.switchVariant); // 清除定时器 if (this.timer) { clearTimeout(this.timer); this.timer = null; } } resize() { if (this.timer) { clearTimeout(this.timer) this.timer = null; } this.timer = setTimeout(() => { this.render(); }, 200) } switchVariant(event) { const variant = event.detail.selected; if (variant.product_id == '459828cc-289f-4bd9-abd9-d0cd765fa316' && variant.id != this.variantId) { this.variantId = variant.id; this.getData(); } } getData() { const reqBody = { product_id: "459828cc-289f-4bd9-abd9-d0cd765fa316", product_type: "default", variant_id: this.variantId } this.flashsaleData = {}; this.win.fetch(this.getFlashSaleApi, { method: "POST", body: JSON.stringify(reqBody), headers: { "Content-Type": "application/json" } }).then(async (response) => { if (response.ok) { this.flashsaleData = await response.json(); this.render(); } else { this.clearDom(); } }).catch(err => { this.clearDom(); }); } clearDom() { const children = this.element.querySelector('*:not(template)'); children && SPZCore.Dom.removeElement(children); } render() { this.templates_ .findAndRenderTemplate(this.element, { isMobile: appDiscountUtils.judgeMobile(), isRTL: appDiscountUtils.judgeRTL(), inProductDetail: appDiscountUtils.inProductBody(this.element), flashsaleData: this.flashsaleData, image_domain: this.win.SHOPLAZZA.image_domain, }) .then((el) => { this.clearDom(); this.element.appendChild(el); }) } } SPZ.defineElement('spz-custom-discount-flashsale', SpzCustomDiscountFlashsale);

Quantity

Product was out of stock.
If you have any questions, please contact :
WhatsApp +86 166 0709 2914     Email:onlinesales@tmotor.com
USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).
Prices do not include customs clearance fees and taxes.
With valid purchase vouchers warranty period is 365 days starting from date of purchase on the vouchers (including date of purchase).

X-A12XL-18S Modular Propulsion System for 100–120kg Coaxial Multirotor Drones X-A12XL-18S Heavy-Lift Coaxial UAV Propulsion SystemX-A12XL-18S Heavy-Lift Coaxial UAV Propulsion System ConfigurationX-A12XL-18S Propulsion System max takeoff weight 120kg (Quad) / 180kg (Hexa)

Specifications

X-A12XL-18S Heavy-Lift Coaxial UAV Propulsion System Technical DrawingX-A12XL-18S Heavy-Lift Coaxial UAV Propulsion System SpecificationX-A12XL-18S Heavy-Lift Coaxial UAV Propulsion System Test DataLoad Curve of X-A12XL-18S Heavy-Lift Coaxial UAV Propulsion SystemX-A12XL-18S Coaxial Heavy-Lift UAV Propulsion System Packing List