UAV Propulsion Systems | T-MOTOR Official Shop — Free Worldwide Express Shipping on Orders Over USD 200(Excl. Remote Areas)
T-MOTOR UAV Propulsion Systems
The T-MOTOR VL8018 VTOL propulsion system is a pre-matched propulsion solution designed for VTOL UAV platforms. Integrating a VL8018 KV180 motor, V120A FOC ESC, and VZ26×9.5 carbon fiber propeller, it delivers up to 17.6kg of thrust per arm and supports 30–32kg MTOW quadcopters. The system combines stable high-thrust performance, efficient power management, and reliable operation in demanding environments.
Motor: VL8018 KV180 VTOL UAV Motor
ESC: V120A FOC ESC
Propeller: VZ26×9.5 Carbon Fiber VTOL Propeller
Voltage: 12S
Max Thrust per Arm: 17.6kg
Recommended MTOW (Quadcopter): 30–32kg



Specifications






Business Hours
Mon–Fri, 09:00–18:00 (UTC+8)