T-MOTOR VL6011 VTOL Propulsion System – 10.5 kg Thrust per Arm for 15~18 kg Quadcopters
T-MOTOR VL6011 VTOL Propulsion System – 10.5 kg Thrust per Arm for 15~18 kg Quadcopters
T-MOTOR VL6011 VTOL Propulsion System – 10.5 kg Thrust per Arm for 15~18 kg Quadcopters
T-MOTOR VL6011 VTOL Propulsion System – 10.5 kg Thrust per Arm for 15~18 kg Quadcopters
T-MOTOR VL6011 VTOL Propulsion System – 10.5 kg Thrust per Arm for 15~18 kg Quadcopters
T-MOTOR VL6011 VTOL Propulsion System – 10.5 kg Thrust per Arm for 15~18 kg Quadcopters
T-MOTOR VL6011 VTOL Propulsion System – 10.5 kg Thrust per Arm for 15~18 kg Quadcopters
T-MOTOR VL6011 VTOL Propulsion System – 10.5 kg Thrust per Arm for 15~18 kg Quadcopters
T-MOTOR VL6011 VTOL Propulsion System – 10.5 kg Thrust per Arm for 15~18 kg Quadcopters
T-MOTOR VL6011 VTOL Propulsion System – 10.5 kg Thrust per Arm for 15~18 kg Quadcopters
T-MOTOR VL6011 VTOL Propulsion System – 10.5 kg Thrust per Arm for 15~18 kg Quadcopters
T-MOTOR VL6011 VTOL Propulsion System – 10.5 kg Thrust per Arm for 15~18 kg Quadcopters
T-MOTOR VL6011 VTOL Propulsion System – 10.5 kg Thrust per Arm for 15~18 kg Quadcopters
T-MOTOR VL6011 VTOL Propulsion System – 10.5 kg Thrust per Arm for 15~18 kg Quadcopters

T-MOTOR VL6011 VTOL Propulsion System – 10.5 kg Thrust per Arm for 15~18 kg Quadcopters

Price

$0.00 $268.90
Save $-268.90
class SpzCustomDiscountFlashsale extends SPZ.BaseElement { constructor(element) { super(element); this.xhr_ = SPZServices.xhrFor(this.win); this.getFlashSaleApi = "\/api\/storefront\/promotion\/flashsale\/display_setting\/product_setting"; this.timer = null; this.variantId = "83a0162e-e9d5-4884-9c64-ef7ba74443e1"; // 促销活动数据 this.flashsaleData = {} } isLayoutSupported(layout) { return layout == SPZCore.Layout.CONTAINER; } buildCallback() { this.templates_ = SPZServices.templatesForDoc(); this.viewport_ = this.getViewport(); // 挂载bind函数 解决this指向问题 this.render = this.render.bind(this); this.resize = this.resize.bind(this); this.switchVariant = this.switchVariant.bind(this); } mountCallback() { // 获取数据 this.getData(); this.element.onclick = (e) => { const cur = this.win.document.querySelector(".app_discount_flashsale_desc"); if (this.flashsaleData.product_setting.is_redirection && appDiscountUtils.inProductBody(this.element) && e.target !== cur) { this.win.open(`/promotions/discount-default/${this.flashsaleData.discount_info.id}`); } } // 绑定 this.viewport_.onResize(this.resize); // 监听子款式切换,重新渲染 this.win.document.addEventListener('dj.variantChange', this.switchVariant); } unmountCallback() { // 解绑 this.viewport_.removeResize(this.resize); this.win.document.removeEventListener('dj.variantChange', this.switchVariant); // 清除定时器 if (this.timer) { clearTimeout(this.timer); this.timer = null; } } resize() { if (this.timer) { clearTimeout(this.timer) this.timer = null; } this.timer = setTimeout(() => { this.render(); }, 200) } switchVariant(event) { const variant = event.detail.selected; if (variant.product_id == '78da0572-ee6f-4c1b-8004-de933082426b' && variant.id != this.variantId) { this.variantId = variant.id; this.getData(); } } getData() { const reqBody = { product_id: "78da0572-ee6f-4c1b-8004-de933082426b", product_type: "default", variant_id: this.variantId } this.flashsaleData = {}; this.win.fetch(this.getFlashSaleApi, { method: "POST", body: JSON.stringify(reqBody), headers: { "Content-Type": "application/json" } }).then(async (response) => { if (response.ok) { this.flashsaleData = await response.json(); this.render(); } else { this.clearDom(); } }).catch(err => { this.clearDom(); }); } clearDom() { const children = this.element.querySelector('*:not(template)'); children && SPZCore.Dom.removeElement(children); } render() { this.templates_ .findAndRenderTemplate(this.element, { isMobile: appDiscountUtils.judgeMobile(), isRTL: appDiscountUtils.judgeRTL(), inProductDetail: appDiscountUtils.inProductBody(this.element), flashsaleData: this.flashsaleData, image_domain: this.win.SHOPLAZZA.image_domain, }) .then((el) => { this.clearDom(); this.element.appendChild(el); }) } } SPZ.defineElement('spz-custom-discount-flashsale', SpzCustomDiscountFlashsale);

parameter

Please select a parameter

Quantity

If you have any questions, please contact :
WhatsApp +86 166 0709 2914     Email:onlinesales@tmotor.com
USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).
Prices do not include customs clearance fees and taxes.
With valid purchase vouchers warranty period is 365 days starting from date of purchase on the vouchers (including date of purchase).

一.About T-MOTOR VL6011 VTOL drone Propulsion System

The T-MOTOR VL6011 VTOL Drone Propulsion System delivers 10.1 kg max thrust, featuring intelligent torque-adaptive propeller locking and advanced FOC control. Paired with a polished carbon-fiber P22*6.6 propeller, it ensures stable, efficient, and reliable performance for professional VTOL applications.

二.Key Features

1. Intelligent & Safe Control System

  • FOC control for fast response, precise output, and low-noise performance
  • CAN + PWM dual-throttle, shielded signal cables, and isolated throttle design for stable, interference-free operation
  • 360° magnetic propeller locking with torque-adaptive control to reduce power consumption and heat

2.High-Performance Propeller

  • Polished carbon-fiber P22*6.6 propeller
  • Longer flight time, higher load capacity, dynamic balance
  • Lightweight and high-strength design

3.Reliable in Multiple Environments

  • Optional IP56 dustproof and waterproof protection
  • Stable operation from –20°C to +65°C for harsh-condition performance

三.Specification:

  • Motor - V1028 KV180
  • ESC - V200A
  • Propeller - G22*6.6
  • Voltage - 12S
  • Max Thrust/Arm - 2=10.1kg
  • Recommended MTOW (Quad) - 15-18kg

VL Series 6011 VTOL drone propulsion systemVL6011 VTOL Propulsion with KV180 Motor, V60A ESC & G22 PropellerVL6011 VTOL Propulsion System with fast and economical propeller lockingVL6011 VTOL Propulsion System with 360° custom angle propeller lockingVL6011 VTOL Propulsion System for 15~18kg Recommended MTOW Quad

Specifications

VL6011 VTOL Propulsion System Technical DrawingVL6011 VTOL Propulsion System SpecificationVL6011 VTOL Propulsion System ESC specsVL6011 VTOL Propulsion System Test DataVL6011 VTOL Propulsion System Packing List