The T-MOTOR VL5009 vertical take-off and landing (VTOL) drone power system features a KV275 brushless motor, V60A ESC, and DZ17*6.2 propeller, providing a maximum thrust of 8.5 kg. With 360° intelligent propeller locking, centrifugal cooling, and FOC control technology, it is ideal for quadcopter drones with a take-off weight of 12-15 kg.
二、 Why Choose the VL5009 VTOL Propulsion Kit
① Intelligent Control & System Safety
FOC Control: Fast response, efficient drive, precise control, and low-noise operation.
Safety Architecture:
The CAN+PWM dual throttle redundancy system ensures stable and safe operation under various extreme conditions.
High-quality shielded signal cable design further enhances the performance of the entire system.
The isolated throttle design significantly reduces external interference and improves the overall reliability of the system.
360° Magnetic Propeller Locking: Flexible positioning, reduced power consumption and heat generation, extended flight time.
② Professional Adaptation & Environmental Reliability
Professionally tuned DZ17*6.2 propeller (431.8 × 157.5 mm), 28±3 g single blade.
Multi-environment durability: Customizable dustproof and waterproof design, meeting IP56 standards..
Stable operation from –20℃ to +65℃, ensuring reliable performance in harsh conditions.
三、Specification
Motor: VL5009 KV275 VTOL UAV brushless motor
ESC: 14S V60A FOC ESC
Propeller: DZ17*6.2
Voltage: 12S
Max Thrust per Arm: 8.5 kg
Recommended MTOW (Quadcopter): 12–15 kg
Specifications
Sign up and save
Entice customers to sign up for your mailing list with discounts or exclusive offers. Include an image for extra impact.