T-MOTOR – The Safer Drone Propulsion Systems🎉 🚚 USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items). 🌍✈️
T-MOTOR Drone Propulsion Systems
一、T-MOTOR VL1180 VTOL Propulsion Kit – High-Power, Intelligent Control, and IP45 Protection
Recommended Quadcopter Takeoff Weight: 140–150 kg
Max Thrust per Arm: 88 kg
VL1180 Motor: 4500 W continuous output with 24S support and 200°C high-temperature winding.
VL300A ESC: Dual-mode PWM/CAN control with fast 300 ms response for stable and precise throttle performance.
VZ45×18 Propeller: Lightweight 320 g carbon-fiber blades designed for high-efficiency lift.
二、Key Features
Fast & Efficient Propeller Pitch Setting
IP45 Dust and Debris Protection
Newly added dust-proof mesh and optimized motor design upgrade the IP protection to IP45, effectively preventing dust from entering and safeguarding winding insulation and motor longevity.
Real-Time Temperature Feedback
Monitors motor temperature under high-load conditions, ensuring stable, controllable operation and reliable performance throughout the flight.












