T-MOTOR VL1035 Propulsion System delivers 36.1kg max thrust with intelligent locking. Features advanced cooling for industrial VTOL applications requiring maximum load capacity.
Why Choose the VL1380 VTOL Propulsion Kit
1. Stable & Efficient FOC Control
The ESC utilizes advanced FOC (Field-Oriented Control) vector control technology,ensuring efficient and stable operation under various operating conditions.
2. Multiple Safety Guarantees
Dual-Throttle System (CAN + PWM): Ensure stable and safe operation under all extreme conditions.
Shielded Signal Cables: This will improve communication stability and further enhance the performance of the entire system.
Isolated Throttle Design: This significantly reduces external interference and improves the overall reliability of the system.
3. Equipped with a magnetic encoder for smart, efficient propeller locking:
360° Flexible Locking: This effectively avoids airflow disturbances caused by the rotor's rotation, improving flight safety.
Adaptive fixed-pitch propeller: The electronic speed controller can automatically adjust the current to control the propeller torque, thus achieving energy savings.
4. Professionally Tuned Propeller
The included PL32*11 propeller is specifically matched to the VL1035 system, ensuring optimal aerodynamic performance and efficiency right out of the box.
The VL1035 is engineered to thrive in the harshest conditions:
Customizable Protection: Optional dustproof and waterproof design (up to IP56 rating) for operation in challenging weather.
Wide Temperature Range: Maintains stable performance from -20℃ to +65℃, making it suitable for both hot and cold climates.
Specification:
Motor - VL1035 KV150 Large drone motor
ESC - V200A FOC ESC
Propeller - PL32*11
Voltage - 12S
Max Thrust/Arm - 28kg
Recommended MTOW (Quad) - 45-50kg
Specifications
Sign up and save
Entice customers to sign up for your mailing list with discounts or exclusive offers. Include an image for extra impact.