T-MOTOR – The Safer Drone Propulsion Systems🎉 🚚 USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items). 🌍✈️
T-MOTOR Drone Propulsion Systems
T-MOTOR VL1028 VTOL drone propulsion system with VL1028 KV190 motors, V200A ESCs and G29 propellers. Supports up to 28 kg thrust per arm and recommended MTOW of 45–50 kg for quadcopters.
Utilizes advanced Field-Oriented Control (FOC) technology for fast response, efficient drive, precise control, and low-noise operation — ensuring smooth and stable performance under all flight conditions.
Dual-signal redundancy enhances safety and stability. The system reacts quickly to abnormal conditions, providing multiple layers of protection for both devices and operators.
High-quality shielded cables prevent electromagnetic interference and ensure accurate signal transmission, improving overall communication stability and reliability.
Ensures independent throttle signals, effectively reducing cross-interference and enhancing system reliability during long missions.
Customizable dustproof and waterproof design (up to IP56) with stable performance from -20°C to +65°C — ensuring reliable operation in extreme temperatures and harsh conditions.
Built on T-MOTOR’s deep expertise in UAV propulsion, the VL1208 system combines precision, durability, and adaptability, making it ideal for heavy-lift VTOL aircraft used in mapping, logistics, and inspection applications.




Specifications




