UAV Propulsion Systems | T-MOTOR Official Shop — Free Worldwide Express Shipping on Orders Over USD 200(Excl. Remote Areas)
T-MOTOR UAV Propulsion Systems
Top searched
T-MOTOR V605 VTOL Propulsion System delivers up to 12.7kg of thrust, offering strong overload capability and stable power output for VTOL UAVs. Its heat-optimized motor design ensures consistent performance, even in demanding environments.
High Thrust & Power Margin
Delivers up to 12.7kg max thrust with a strong load-to-weight ratio, providing ample power for VTOL takeoff and transition.
Heat-Optimized Motor Design
High-temperature–resistant enamelled wire and curved magnets enhance passive heat resistance, while a centrifugal fan improves active cooling for stable operation.
FLAME 80A 12S V2.0 ESC
Supports 80A continuous / 120A peak (10s) with 6–12S LiPo compatibility, featuring a full-aluminum housing for efficient heat dissipation and multiple built-in protections for long-term reliability.
Optimized Carbon Fiber Propellers for VTOL
Refined airfoil, increased pitch, and reinforced root structure deliver 10% higher max thrust and 2% improved efficiency, ensuring smoother transitions and more stable flight in demanding conditions.
For UAVs with slightly lower payload requirements, consider the T-MOTOR V602 VTOL Propulsion System, which delivers 9.7kg max thrust.









Business Hours
Mon–Fri, 09:00–18:00 (UTC+8)