




TMOTOR V2306 V2 Brushless Racing Motor for Freestyle Drones
Unique Point:
- Suitable for 5 inch fpv drones
- Great power
- Smooth motor

Buying customers will get a pack of 5-inch propellers or 1 battery strap or 4 Motor wire protection cover for FREE,
(If you want 2 or 3 at the same time, please leave a message)
Recommended:
- Frame: 5" Quadcopter
- ESC: TMOTOR FPV V45A V2 4IN1 ESC
- Compatible Propellers: TMOTOR FPV T5143S propellers
- Battery: 4S 1550Mah 120C/6S 1300Mah 120C
- Takeoff Weight: 700g with 4S Battery/720g with 6S Battery(Subject to actual take-off weight)

TMOTOR V2306 V2 Brushless Racing Motor for Freestyle Drones
Sale price$13.90
Regular price$13.90 (/)
SPECIFICATION