Drone Propulsion Systems | T-MOTOR Official Shop — Free Worldwide Express Shipping on Orders Over USD 200(Excl. Remote Areas)
T-MOTOR Drone Propulsion Systems
Home /
T-MOTOR V150A 14S FOC Drone ESC
The items in the shopping cart do not participate in any recommendation rule. Add the participating items to your shopping cart to check the design.
This product did not participated in any recommendation rule. Switch to another product to check the design.
The items in this collection do not participate in any recommendation rule. Switch the participating items to check the design.
The home page do not participate in any recommendation rule.
(This prompt would not display on client-side)
Recommended Products
${function(){
const rule = data.data;
const quickShopButtonVisible = !rule.config.quick_shop_button_type || rule.config.quick_shop_button_type === 'button';
const getImageHeight = function(image){
const image_size = rule.config.image_size || 0;
const imageWidth = image.width || 600;
const imageHeight = image.height || 800;
let ratio = 0;
if(image_size == 0){
ratio = (imageHeight / imageWidth).toFixed(2);
}else if(image_size == 1){
ratio = 1.5;
}else if(image_size == 2){
ratio = 1;
}else if(image_size == 3){
ratio = 0.75;
}
return imageWidth * ratio;
};
const toQuery = obj =>
Object.keys(obj)
.map(k =>
Array.isArray(obj[k])
? obj[k].map(v => `${k}[]=${encodeURIComponent(v)}`).join('&')
: `${k}=${encodeURIComponent(obj[k])}`
)
.join('&');
return `
`
}()}
const isSpecialHeroTheme = window.SHOPLAZZA?.theme?.merchant_theme_name == 'Hero' && window.SHOPLAZZA?.theme?.merchant_theme_c_version == '2.2.19';
const specialHeroThemeClassName = 'hero_2_2_19_smart_recommend_block';
class SpzSmartBlockComponent extends SPZ.BaseElement {
constructor(element) {
super(element);
this.templates_ = null;
this.container_ = null;
this.i18n_ = {};
this.config_ = {};
this.show_type_ = 3;
this.product_resource_id_ = '';
this.collection_resource_id_ = '';
this.cart_items_ = [];
this.customer_id_ = '';
this.order_id_ = '';
}
static deferredMount() {
return false;
}
isLayoutSupported(layout) {
return layout == SPZCore.Layout.CONTAINER;
}
buildCallback() {
const template_type = window.C_SETTINGS.meta.page.template_type;
if (template_type === 1) {
this.show_type_ = 3;
this.product_resource_id_ = window.C_SETTINGS.meta.page.resource_id;
} else if (template_type === 2) {
this.show_type_ = 4;
this.collection_resource_id_ = window.C_SETTINGS.meta.page.resource_id;
} else if (template_type === 15){
this.show_type_ = 5;
} else if (template_type === 13){
this.show_type_ = 6;
} else if (template_type === 20){
this.show_type_ = 7;
this.customer_id_ = window.C_SETTINGS.customer.customer_id;
} else if (template_type === 35){
this.show_type_ = 8;
this.order_id_ = window.location.pathname.split('/').pop();
}
this.templates_ = SPZServices.templatesForDoc(this.element);
this.setAction_();
}
mountCallback() {
const that = this;
const themeName = window.C_SETTINGS.theme.merchant_theme_name;
const isGeek = /Geek/.test(themeName);
this.fetchRules().then((res) => {
if (res && res.rules && res.rules.length) {
const blockEl = document.getElementById('smart_recommend_block');
this.initBlockClass(blockEl);
this.initItemClass(blockEl);
SPZ.whenApiDefined(blockEl).then((api) => {
api.render({data: res}, true).then(() => {
if (isGeek && that.show_type_ === 6) {
blockEl.querySelector('.plugin_container_wrpper').style.padding = '30px 0';
}
const recommendStyle = document.createElement('style');
recommendStyle.innerHTML = `
.plugin__recommend_container,.app-recommend-card {
display: none !important;
}
`;
document.head.appendChild(recommendStyle);
const fetchList = [];
res.rules.forEach((rule) => {
fetchList.push(this.fetchRuleProductList(rule.id));
});
const fetchAll = Promise.all(fetchList);
fetchAll.then((p_res) => {
res.rules.forEach((rule, index) => {
rule.products = p_res[index] && p_res[index].products;
if (rule.products && rule.products.length) {
const modalRender = document.getElementById('smart_recommend_js_root');
const $dest = document.getElementById('cart');
const isLifeStyle = /Life.*Style/.test(window.C_SETTINGS.theme.merchant_theme_name);
if (modalRender && isLifeStyle && $dest.clientWidth > 767) {
modalRender.classList.add('zb-mt-[-180px]')
}
}
const ruleEl = document.getElementById('smart_recommend_rule_' + rule.id);
SPZ.whenApiDefined(ruleEl).then((api) => {
api.render({data: rule}, true).then(() => {
that.impressListen(`#smart_recommend_rule_ul_${rule.id}`, function(){
that.trackRuleImpress(rule);
});
const btnElList = document.querySelectorAll(`#smart_recommend_rule_ul_${rule.id} button`);
btnElList.forEach((btnEl) => {
if (btnEl && rule.config && rule.config.quick_shop_button_bg_color && rule.config.quick_shop_button_text_color) {
btnEl.style.backgroundColor = rule.config.quick_shop_button_bg_color;
btnEl.style.color = rule.config.quick_shop_button_text_color;
}
});
if (isSpecialHeroTheme) {
ruleEl.querySelectorAll(`.smart_recommend_title`).forEach(dom=>{
dom.classList.add('type-title-font-family');
});
document.querySelectorAll(`.${specialHeroThemeClassName} #smart_recommend_rule_ul_${rule.id} .zb-recommend-price-line-through .money`).forEach(dom=>{
dom.classList.add('type-body-font-family');
});
};
});
});
});
});
})
})
} else {
if (window.top !== window.self) {
const template_type = window.C_SETTINGS.meta.page.template_type;
const holderEl = document.getElementById('smart_recommend_preview_no_data_placeholder');
SPZ.whenApiDefined(holderEl).then((api) => {
api.render({data: { isCart: template_type === 13, isCollection: template_type === 2, isProduct: template_type === 1, isIndex: template_type === 15 }}, true);
});
}
}
});
}
initBlockClass(blockEl) {
if (!blockEl) return;
if (blockEl.parentElement && blockEl.parentElement.offsetWidth === document.body.clientWidth) {
blockEl.classList.add('smart_recommend_block_fullscreen');
};
if (isSpecialHeroTheme) {
blockEl.classList.add(specialHeroThemeClassName);
};
}
initItemClass(blockEl) {
if (blockEl) {
const containerWidth = blockEl.offsetWidth;
let itemWidth = '';
if (containerWidth > 780) {
itemWidth = '16%';
} else if (containerWidth > 600) {
itemWidth = '20%';
} else {
itemWidth = '24%';
}
const itemStyleEl = document.createElement('style');
itemStyleEl.innerHTML = `.zb-recommend-li-item{ width: ${itemWidth}; }`;
document.body.appendChild(itemStyleEl);
}
}
setAction_() {
this.registerAction('quickShop', (data) => {
const that = this;
const product_id = data.args.product_id;
const productIndex = data.args.productIndex;
const rule_id = data.args.rule_id;
const ssp = data.args.ssp;
const scm = data.args.scm;
const cfb = data.args.cfb;
const ifb = data.args.ifb;
const modalRender = document.getElementById('smart_recommend_product_modal_render');
if (modalRender) {
document.body.appendChild(modalRender);
}
if (product_id) {
this.fetchProductData(product_id).then((res) => {
const product = res.products && res.products.length && res.products[0] || {};
product.cfb = cfb;
product.ifb = ifb;
SPZ.whenApiDefined(modalRender).then((api) => {
api.render({product: product, productIndex: productIndex, rule_id: rule_id, ssp: ssp, scm: scm, show_type: that.show_type_}, true).then(() => {
const modalEl = document.getElementById('smart_recommend_product_modal');
SPZ.whenApiDefined(modalEl).then((modal) => {
that.impressListen('#smart_recommend_product_modal', function(){
that.trackQuickShop({ rule_id: rule_id, product_id: product_id });
});
modal.open();
});
const formEl = document.getElementById('smart_recommend_product_form');
SPZ.whenApiDefined(formEl).then((form) => {
form.setProduct(product);
});
const variantEl = document.getElementById('smart_recommend_product_variants');
SPZ.whenApiDefined(variantEl).then((variant) => {
variant.handleRender(product);
});
});
})
});
}
});
this.registerAction('handleScroll', (data) => {
this.directTo(data.args.rule_id, data.args.direction);
});
this.registerAction('handleProductChange', (data) => {
const variant = data.args.data.variant;
const product = data.args.data.product;
const imageRenderEl = document.getElementById('smart_recommend_product_image');
SPZ.whenApiDefined(imageRenderEl).then((api) => {
api.render({ variant: variant, product: product });
});
});
this.registerAction('handleAtcSuccess', (detail) => {
const data = detail.args;
data.data.product = data.data.product || {};
data.data.variant = data.data.variant || {};
const product_id = data.data.product.id;
const product_title = data.data.product.title;
const variant_id = data.data.variant.id;
const price = data.data.variant.price;
const rule_id = data.rule_id;
const aid = `smart_recommend.${this.show_type_}.${rule_id}`;
const ifb = data.data.product.ifb;
const cfb = data.data.product.cfb;
const ssp = data.ssp;
const scm = data.scm;
const spm = `smart_recommend_${this.show_type_}.${data.spmIndex}`;
const params = {
id: product_id,
product_id: product_id,
number: 1,
name: product_title,
variant_id: variant_id,
childrenId: variant_id,
item_price: price,
source: 'add_to_cart',
_extra: {
aid: aid,
ifb: ifb,
cfb: cfb,
scm: scm,
spm: `..${window.C_SETTINGS.meta.page.template_name}.${spm}`,
ssp: ssp,
}
};
this.tranckAddToCart(params);
});
this.registerAction('addATCHook', (data) => {
const params = data.args;
const spm = `smart_recommend_${this.show_type_}.${params.spmIndex}`;
this.myInterceptor_ = window.djInterceptors && window.djInterceptors.track.use({
event: 'dj.addToCart',
params: {
aid: `smart_recommend.${this.show_type_}.` + params.rule_id,
ssp: params.ssp,
scm: params.scm,
cfb: params.cfb,
spm: `..${window.C_SETTINGS.meta.page.template_name}.${spm}`,
},
once: true
});
});
}
tranckAddToCart(detail) {
if (window.$) {
window.$(document.body).trigger('dj.addToCart', detail);
}
}
fetchRules() {
const payload = {
show_type: this.show_type_,
};
let that = this;
if (this.show_type_ === 6) {
let line_items = [];
return this.fetchCart().then((res) => {
if (res && res.cart && res.cart.line_items) {
line_items = res.cart.line_items.map((item) => {
return { product_id: item.product_id, variant_id: item.variant_id, quantity: item.quantity, price: item.price }
});
}
payload.line_items = line_items;
that.cart_items_ = line_items;
return that.fetchRulesRequest(payload);
});
} else {
if (this.show_type_ === 3) {
payload.line_items = [{ product_id: this.product_resource_id_ }];
} else if (this.show_type_ === 4) {
payload.collection_id = this.collection_resource_id_;
} else if (this.show_type_ === 7) {
payload.customer_id = this.customer_id_;
} else if (this.show_type_ === 8) {
payload.order_id = this.order_id_;
}
return this.fetchRulesRequest(payload);
}
}
fetchRulesRequest(payload) {
return fetch(window.C_SETTINGS.routes.root + "/api/possum/recommend_query", {
method: "POST",
headers: {
"Content-Type": "application/json"
},
body: JSON.stringify(payload)
}).then(function(res){
if(res.ok){
return res.json();
}
});
}
fetchCart() {
return fetch(`/api/cart/cart-select?r=${Math.random().toString(36).slice(-4)}`)
.then((res) => {
if (res.ok) {
return res.json();
}
});
}
fetchRuleProductList(rule_id) {
const payload = {
page: 1,
limit: 100,
fields: ["title", "url", "image", "min_price_variant.price", "min_price_variant.compare_at_price"],
rule_id: rule_id,
};
if (this.show_type_ === 3) {
payload.line_items = [{ product_id: this.product_resource_id_ }];
} else if (this.show_type_ === 4) {
payload.collection_id = this.collection_resource_id_;
} else if (this.show_type_ === 6) {
payload.line_items = this.cart_items_;
} else if (this.show_type_ === 7) {
payload.customer_id = this.customer_id_;
} else if (this.show_type_ === 8) {
payload.order_id = this.order_id_;
}
return fetch(window.C_SETTINGS.routes.root + "/api/possum/recommend_products", {
method: "POST",
headers: {
"Content-Type": "application/json"
},
body: JSON.stringify(payload)
}).then(function(res){
if(res.ok){
return res.json();
}
}).catch(function(err){
console.log(err);
});
}
fetchProductData(product_id) {
return fetch(window.C_SETTINGS.routes.root + "/api/possum/products", {
method: "POST",
headers: {
"Content-Type": "application/json"
},
body: JSON.stringify({
product_ids: [product_id],
fields: [ "images", "options", "min_price_variant", "variants"]
})
}).then(function(res){
if(res.ok){
return res.json();
}
}).catch(function(err){
console.log(err);
const loadingEl = document.getElementById('smart_recommend_loading');
if (loadingEl) {
loadingEl.style.display = 'none';
}
});
}
getStyle(ele, style) {
if (!ele) return;
if (window.getComputedStyle) {
return window.getComputedStyle(ele)[style];
}
return ele.currentStyle[style];
}
directTo(id, direction) {
const scrollElement = document.getElementById(`smart_recommend_rule_ul_${id}`);
const blockWidth = parseInt(this.getStyle(scrollElement, 'width'));
const scrollLength = (blockWidth * 0.19 - 12) * 5;
const scrollPoint = scrollElement.scrollWidth - scrollElement.clientWidth;
if (!scrollElement) return;
if (direction === 'left') {
if (document.dir === 'rtl') {
scrollElement.scrollTo({
left: Math.abs(scrollElement.scrollLeft) >= scrollPoint - 100 ? 0 : scrollElement.scrollLeft - scrollLength,
behavior: 'smooth'
});
return;
}
scrollElement.scrollTo({
left: Math.max(scrollElement.scrollLeft - scrollLength, 0),
behavior: 'smooth'
});
} else {
if (document.dir === 'rtl') {
scrollElement.scrollTo({
left: Math.abs(scrollElement.scrollLeft) >= scrollPoint + 100 ? 0 : scrollElement.scrollLeft + scrollLength,
behavior: 'smooth'
});
return;
}
scrollElement.scrollTo({
left: scrollElement.scrollLeft >= scrollPoint - 100 ? 0 : scrollElement.scrollLeft + scrollLength,
behavior: 'smooth'
});
}
}
trackRuleImpress(rule) {
if (window.sa && window.sa.track) {
window.sa.track("plugin_common", {
plugin_name: "upsell",
event_type: "impressions",
rule_id: rule.id,
ssp: rule.ssp,
scm: rule.scm,
show_type: this.show_type_,
support_app_block: window.C_SETTINGS.theme.support_app_block
});
window.sa.track("module_impressions", {
aid: `smart_recommend.${this.show_type_}.${rule.id}`,
support_app_block: window.C_SETTINGS.theme.support_app_block
});
}
}
trackQuickShop(data) {
window.sa && sa.track && sa.track("plugin_common", {
plugin_name: "upsell",
event_type: "quick_shop",
rule_id: data.rule_id,
product_id: data.product_id,
show_type: this.show_type_,
});
}
impressListen(selector, cb) {
const el = document.querySelector(selector);
const onImpress = (e) => {
if (e) {
e.stopPropagation();
}
cb();
};
if (el && !el.getAttribute('imprsd')) {
el.addEventListener('impress', onImpress)
} else if (el) {
onImpress();
}
}
}
SPZ.defineElement('spz-custom-smart-block', SpzSmartBlockComponent);
${(function(){
const product = data.product;
const toQuery = obj =>
Object.keys(obj)
.map(k =>
Array.isArray(obj[k])
? obj[k].map(v => `${k}[]=${encodeURIComponent(v)}`).join('&')
: `${k}=${encodeURIComponent(obj[k])}`
)
.join('&');
return `
${product.images.map((image) => {
return ` `
}).join('')}
Add To Cart
Buy Now
`;
})()}
${(function(){
const product = data.product;
const avail_variants = product.variants.filter(function(variant){
return variant.available;
});
const selected_variant = product.min_price_variant.available ? product.min_price_variant : avail_variants.length && avail_variants[0];
return `
${option.name}
${
option.values.map(function(value, index){
const checked = selected_variant["option"+option.position] == value ? "checked": "";
return `
${value}
`
}).join("")
}
`
})()}
T-MOTOR V150A 14S FOC ESC
T-MOTOR V150A FOC ESC supports 6–14S (18–60V) input with PWM and CAN control, delivering 70A continuous and 160A peak current for precise control in large UAV applications.
Key Features
Stable and reliable FOC vector control
Supports DroneCAN (CAN 2.0), compatible with PX4
Intelligent magnetic propeller locking
Dual throttle redundancy (CAN + PWM)
Shielded signal cable for stable communication
Isolated throttle design for signal safety
Specifications
Support Voltage: 6–14S
Continuous Current: 70A
Peak Current: 160A (3s)
Weight: 206g (excluding cable) / 295g (with cable)
Dimensions: 116 × 49 × 31 mm
Recommended Kits
👉 VL8020 VTOL Kit / VL8022 VTOL Kit
Specification
Model No.
V150A 14S
Input Cable
Silicone Wire-Red/ Black-10AWG-130mm
Size
116*49*31mm (L*W*H)
Signal Cable
Shielded Cables-Black- OD4.2-5C-460mm-JP- 3P*2-Black Blank White- Green Yellow Gray
Weight (Incl. Cables)
295g
Encoder Cables
Shielded Cables-Black- 24AWG-5C-400mm- M6 Aviation Connector
Output Cable
Silicone Wire-Orange- 10AWG-100mm
Protocol
PWM/CAN
Support Voltage
18~60V (6~14S)
BEC
NO
Continuous Current
70A
Throttle Pos. Range
1040~1940
Peak Current (<10s)
160A
Throttle Refresh Frequency
50~500Hz
Standby Consumption
≤50mA@48V
Throttle Response Speed
300ms
const TAG = 'spz-custom-painter-button-animation';
const MAX_ITERATION_COUNT = 99999999;
const SITE = (window.C_SETTINGS && window.C_SETTINGS.routes && window.C_SETTINGS.routes.root) || '';
const ADD_TO_CART_ANIMATION_SETTING =
`${SITE}/api/marketing_atmosphere_app/add_to_cart_btn_animation/setting`;
class SpzCustomPainterButtonAnimation extends SPZ.BaseElement {
/**@override */
static deferredMount() {
return false;
}
/** @param {!SpzElement} element */
constructor(element) {
super(element);
/** @private {!../../src/service/xhr-impl.Xhr} */
this.xhr_ = SPZServices.xhrFor(this.win);
/** @private {Object} */
this.data_ = null;
/** @private {Element} */
this.addToCartButton_ = null;
/** @private {boolean} */
this.productAvailable_ = true;
/** @private {number} */
this.timerId_ = null;
/** @private {number} */
this.animationExecutionCount_ = 0;
/** @private {boolean} */
this.selectedVariantAvailable_ = true;
/** @private {number} */
this.delay_ = 5000;
/** @private {number} */
this.iterationCount_ = 5;
/** @private {string} */
this.animationClass_ = '';
}
/** @override */
isLayoutSupported(layout) {
return layout == SPZCore.Layout.LOGIC;
}
/** @override */
buildCallback() {
this.productAvailable_ = this.element.hasAttribute('product-available');
this.selectedVariantAvailable_ = this.element.hasAttribute('selected-variant-available');
}
/** @override */
mountCallback() {
this.render_();
}
/** @private */
render_() {
if (!this.productAvailable_) {
return;
}
this.fetch_().then((data) => {
if (!data) {
return;
}
this.data_ = data;
this.animationClass_ = `painter-${data.animation_name}-animation`;
this.iterationCount_ =
data.animation_iteration_count === 'infinite'
? MAX_ITERATION_COUNT
: data.animation_iteration_count;
const animationDuration = 1;
const animationDelay = data.animation_delay || 5;
this.delay_ = (animationDuration + animationDelay) * 1000;
this.handleButtonEffect_();
});
}
/**
* @param {JsonObject} data
* @return {(null|Object)}
* @private
*/
parseJson_(data) {
try {
return JSON.parse(data);
} catch (e) {
return null;
}
}
/**
* @return {Promise}
* @private
*/
fetch_() {
return this.xhr_.fetchJson(ADD_TO_CART_ANIMATION_SETTING).then((data) => {
if (!data || !data.enabled) {
return null;
}
return this.parseJson_(data.detail);
});
}
/** @private */
getAddToCartButton_() {
this.addToCartButton_ = SPZCore.Dom.scopedQuerySelector(
document.body,
'[data-section-type="product"] [role="addToCart"], [data-section-type="product_detail"] [role="addToCart"], [data-section-type="product_detail"] [data-click="addToCart"], [data-section-type="product"] [data-click="addToCart"]'
);
}
/** @private */
restartAnimation_() {
this.addToCartButton_.classList.remove(this.animationClass_);
this.addToCartButton_./* OK */ offsetWidth;
this.addToCartButton_.classList.add(this.animationClass_);
this.animationExecutionCount_++;
}
/** @private */
clearTimer_() {
this.win.clearInterval(this.timerId_);
this.timerId_ = null;
}
/** @private */
setupTimer_() {
this.timerId_ = this.win.setInterval(() => {
this.restartAnimation_();
if (this.animationExecutionCount_ >= this.iterationCount_) {
this.removeAnimationClass_();
this.clearTimer_();
}
}, this.delay_);
}
/** @private */
restartTimer_() {
if (this.animationExecutionCount_ >= this.iterationCount_) {
this.removeAnimationClass_();
return;
}
this.setupTimer_();
}
/** @private */
listenVariantChange_() {
SPZUtils.Event.listen(self.document, 'dj.variantChange', (e) => {
const selectedVariant = e.detail && e.detail.selected;
if (!selectedVariant) {
return;
}
const {available} = selectedVariant;
if (this.selectedVariantAvailable_ !== available) {
this.selectedVariantAvailable_ = available;
this.clearTimer_();
if (available) {
this.restartTimer_();
}
}
});
}
/** @private */
removeAnimationClass_() {
this.win.setTimeout(() => {
this.addToCartButton_.classList.remove(this.animationClass_);
}, 1000);
}
/** @private */
handleButtonEffect_() {
this.getAddToCartButton_();
if (!this.addToCartButton_) {
return;
}
if (this.selectedVariantAvailable_) {
++this.animationExecutionCount_;
this.addToCartButton_.classList.add(this.animationClass_);
if (this.iterationCount_ === 1) {
this.removeAnimationClass_();
return;
}
this.setupTimer_();
}
this.listenVariantChange_();
}
}
SPZ.defineElement(TAG, SpzCustomPainterButtonAnimation);
const TAG = "spz-custom-popup";
const DISPLAY_TYPE = {
POPUP: "PTT_POPUP" // 弹窗
};
const API = {
LIST: `/api/storefront/promotion/placement/list`, // 获取弹窗列表
REPORT: `/api/storefront/promotion/placement/data/report` // 上报数据
};
const DISPLAY_DEVICE = {
PC_AND_MOBILE: "PD_PC_MOBILE", // PC和移动端
PC: "PD_PC", // PC
MOBILE: "PD_MOBILE" // 移动端
};
const REPORT_EVENT = {
CLICK: "PE_CLICK", // 点击事件
IMPRESSION: "PE_IMPRESSION" // 曝光事件
};
class SpzCustomPopup extends SPZ.BaseElement {
constructor(element) {
super(element);
this.popupList_ = []; // 弹窗数据
this.popupZIndex = 1050; // 弹窗层级
// 节流处理 每5s内多次点击 算一次点击上报
this.throttleReport = this.win.SPZCore.Types.throttle(
this.win,
(data) => {
this.reportData(data)
},
5000
)
}
static deferredMount() {
return false;
}
buildCallback() {
this.action_ = SPZServices.actionServiceForDoc(this.element);
this.templates_ = SPZServices.templatesForDoc(this.element);
this.xhr_ = SPZServices.xhrFor(this.win);
this.setupAction_();
this.viewport_ = this.getViewport();
}
mountCallback() {
this.fetchData_();
}
// 接口请求,获取数据
fetchData_() {
const id = window.SHOPLAZZA.meta.page.template_type === 51 ? window.SHOPLAZZA.meta.page.resource_id : 0;
return this.xhr_.fetchJson(API.LIST, {
method: 'POST',
body: {
page_id: window.SHOPLAZZA.meta.page.template_type,
placement_type: DISPLAY_TYPE.POPUP,
discount_id: id
}
}).then((res) => {
// 请求成功 执行render
this.doRender_(res.list);
}).catch((err) => {
console.error(err);
});
}
// 渲染dom
doRender_(data) {
this.popupList_ = data || [];
if (this.popupList_.length > 0) {
this.popupList_.forEach((item) => {
item.config = JSON.parse(item.config);
})
}
return this.templates_
.findAndRenderTemplate(this.element, { list: this.popupList_ })
.then((el) => {
const children = this.element.querySelector('*:not(template)');
children && SPZCore.Dom.removeElement(children);
this.element.appendChild(el);
})
.then(() => {
// 遍历显示弹窗
this.popupList_.forEach((item) => {
this.showPopup_(item);
});
})
}
showPopup_(popup) {
// 展示弹窗 符合展示条件的弹窗
const $popup = document.querySelector(`#popup-${popup.id}`);
$popup && SPZ.whenApiDefined($popup).then((api)=> {
const isPC = this.viewport_.getWidth() >= 960;
const isMobile = this.viewport_.getWidth() < 960;
const isMatchPCDevice = popup.device === DISPLAY_DEVICE.PC_AND_MOBILE || popup.device === DISPLAY_DEVICE.PC;
const isMatchMobileDevice = popup.device == DISPLAY_DEVICE.PC_AND_MOBILE || popup.device === DISPLAY_DEVICE.MOBILE;
if((isPC && isMatchPCDevice) || (isMobile && isMatchMobileDevice)) {
// 根据推送时间 延迟展示弹窗
setTimeout(() => {
api.open();
}, popup.delay_seconds * 1000);
}
})
}
// 上报数据
async reportData(data) {
this.xhr_.fetchJson(API.REPORT, {
method: "POST",
body: {
placement_id: data.placement_id,
event: data.event
}
});
}
setupAction_() {
this.registerAction('handleTrack', async(invocation) => {
// 如果是主题编辑器则不用处理
if(window.top !== window.self) {
return;
}
const data = invocation.args;
const event = data.event;
// 点击上报 节流处理
if(event === REPORT_EVENT.CLICK) {
await this.throttleReport(data);
} else {
this.reportData(data);
}
});
}
triggerEvent_(name, data) {
const event = SPZUtils.Event.create(this.win, `${ TAG }.${ name }`, data || {});
this.action_.trigger(this.element, name, event);
}
isLayoutSupported(layout) {
return layout == SPZCore.Layout.CONTAINER;
}
}
SPZ.defineElement(TAG, SpzCustomPopup);