TMOTOR M1106 Unibell Micro Brushless Motor For Toothpick&Whoops
Unique Point:
- Very lightweight only 10.1g
- Considerate design with easy installation
- Very light and easier to accomplish the task
- Good throttle linear
Recommended:
- Frame: 90mm/110mm Quadcopter
- ESC: FPV 3-4S ESC
- Compatible Propellers: FPV 2-3inch propellers
- Battery: 3S 450Mah 75C
- Takeoff Weight: 130g with 3S Battery(Subject to actual take-off weight)
TMOTOR M1106 Unibell Micro Brushless Motor For Toothpick&Whoops
Sale price$13.90
Regular price (/)
SPECIFICATION