⚡️ Welcome to the official store of TMOTOR Order over $80 Free shipping,150$ DHL Free Shipping Each order has a free gift ⚡️
30-day postage paid returns
1 / 8

TMOTOR Ublox M10 GPS | BE122/182 High-Precision UAV FPV Module

$17.80 USD
Style
Quantity
1 year warranty of official direct after-sales maintenance.
Free gifts with every order ,Official free assembly service
Get 10% off your subscription
Secure payments

Looking for a GPS module that offers fast and reliable positioning? The TMOTOR Ublox M10 GPS (BE122/182) is just what you need. This compact module supports GPS, BDS, and GALILEO satellites, ensuring you get accurate positioning wherever you are. With its ultra-fast hot start and 18Hz refresh rate, you can count on quick satellite acquisition and smooth performance, whether you're flying a UAV or an FPV drone. Plus, it's BF compatible, making it a breeze to integrate into your setup. The module’s 2.0m accuracy means you can navigate with confidence, even in challenging environments.

Features:

  • Multi-GNSS Support: Supports GPS, BDS, and GALILEO for enhanced positioning accuracy.
  • BF Compatible: Seamlessly integrates with BF systems for easy setup and use.
  • Ultra-fast Hot Start: Quickly locks onto satellites for fast and reliable positioning.
  • High Refresh Rate: Up to 18Hz refresh rate for real-time, accurate positioning data.
  • Compact and Lightweight: Designed for UAV and FPV drones with limited space.
  • Reliable Accuracy: Provides 2.0m CEP accuracy, ensuring precise navigation.

TMOTOR- Ublox -M10 -GPS- BE122-BE-182-01 TMOTOR- Ublox -M10 -GPS- BE122-BE-182-02 TMOTOR- Ublox -M10 -GPS- BE122-BE-182-03 TMOTOR- Ublox -M10 -GPS- BE122-BE-182-04 TMOTOR- Ublox -M10 -GPS- BE122-BE-182-05 TMOTOR- Ublox -M10 -GPS- BE122-BE-182-06 TMOTOR- Ublox -M10 -GPS- BE122-BE-182-07 TMOTOR- Ublox -M10 -GPS- BE122-BE-182-08

You may also like