T-MOTOR U15XXL KV29 100kg Thrust Motor for Heavy-Lift Drones
T-MOTOR U15XXL KV29 BLDC motor delivers up to 100kg thrust, engineered for ultra heavy-lift UAVs and manned aircraft. Operating at 24S, with 3300W rated power and 300A peak current, it ensures stable, high-efficiency performance for extreme missions such as heavy payload transport and emergency rescue.
Key Features
- Extreme Thrust – up to 100kg for ultra heavy-lift applications
- High Power Output – 3300 W rated power for maximum load capacity
- Stable & Reliable – consistent performance under extreme load
- Industrial-Grade Use – ideal for heavy payload transport and rescue missions
- Optimized Compatibility – supports matched propulsion systems
Recommended Kit


| Specifications | |||
| Motor Item | U15XXL KV29 | Weight (Incl. Cable) | 5130g |
| Motor Dimensions | Φ151.5*106mm | Internal Resistance | 20mΩ |
| Lead | Enameled Wire200mm | Configuration | 36N42P |
| Shaft Diameter | 25mm | Rated Voltage(LiPo) | 24S |
| Idle Current(10V) | 3.3A | Peak Current(80s) | 210A |
| Rated Power | 3300W | ||
|
Test Data |
||||||||||
| Type | Propeller | Throttle | Voltage (V) |
Thrust (g) |
Torque (N*m) |
Current (A) |
RPM | Power (W) |
Efficiency (g/W) |
Operating |
|
U15XXL |
57*22" | 30% | 99 | 11804 | 8.41 | 10.01 | 864 | 987 | 12.00 | 158 (Ambient Temperature: 32℃) |
| 35% | 99 | 16098 | 11.37 | 14.82 | 1032 | 1461 | 11.00 | |||
| 40% | 98 | 19557 | 13.84 | 19.31 | 1134 | 1900 | 10.30 | |||
| 45% | 98 | 23319 | 16.46 | 24.62 | 1224 | 2425 | 9.60 | |||
| 50% | 98 | 29643 | 20.92 | 34.43 | 1374 | 3382 | 8.80 | |||
| 55% | 98 | 34191 | 24.25 | 42.37 | 1512 | 4160 | 8.20 | |||
| 60% | 98 | 40059 | 28.46 | 53.44 | 1596 | 5238 | 7.60 | |||
| 65% | 98 | 48710 | 34.64 | 71.27 | 1770 | 6962 | 7.00 | |||
| 70% | 98 | 55823 | 39.87 | 87.08 | 1878 | 8491 | 6.60 | |||
| 75% | 97 | 59448 | 42.63 | 96.22 | 1950 | 9377 | 6.30 | |||
| 80% | 97 | 64474 | 46.35 | 108.79 | 2022 | 10590 | 6.10 | |||
| 85% | 97 | 69449 | 50.22 | 122.32 | 2112 | 11875 | 5.80 | |||
| 90% | 97 | 74318 | 53.78 | 136.07 | 2172 | 13184 | 5.60 | |||
| 95% | 97 | 80266 | 58.08 | 153.89 | 2232 | 14890 | 5.40 | |||
| 100% | 97 | 85493 | 61.72 | 169.42 | 2310 | 16395 | 5.20 | |||
| Note: Temperature is motor coiling temperature at 100% throttle running 2mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) |
||||||||||
|
U15XXL |
62*24" | 30% | 99 | 13633 | 9.80 | 11.20 | 834 | 1104 | 12.30 | 184 (Ambient Temperature: 32℃) |
| 35% | 98 | 19599 | 14.01 | 18.15 | 996 | 1787 | 11.00 | |||
| 40% | 98 | 23521 | 16.94 | 23.37 | 1122 | 2299 | 10.20 | |||
| 45% | 98 | 27670 | 20.02 | 29.22 | 1212 | 2876 | 9.60 | |||
| 50% | 98 | 33170 | 24.10 | 37.94 | 1296 | 3727 | 8.90 | |||
| 55% | 98 | 40488 | 29.59 | 50.66 | 1437 | 4971 | 8.10 | |||
| 60% | 98 | 48312 | 35.40 | 65.63 | 1560 | 6421 | 7.50 | |||
| 65% | 98 | 53443 | 39.10 | 75.88 | 1635 | 7414 | 7.20 | |||
| 70% | 97 | 67606 | 50.04 | 109.04 | 1800 | 10613 | 6.40 | |||
| 75% | 97 | 72109 | 53.46 | 119.37 | 1890 | 11591 | 6.20 | |||
| 80% | 97 | 76707 | 57.09 | 132.01 | 1950 | 12796 | 6.00 | |||
| 85% | 97 | 82635 | 61.78 | 148.66 | 2010 | 14390 | 5.70 | |||
| 90% | 97 | 88756 | 66.85 | 167.53 | 2085 | 16180 | 5.50 | |||
| 95% | 96 | 95211 | 72.18 | 188.35 | 2130 | 18153 | 5.20 | |||
| 100% | 96 | 101449 | 76.97 | 209.09 | 2203 | 20089 | 5.00 | |||
| Note: Temperature is motor coiling temperature at 100% throttle running 1mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) |
||||||||||