V1507 FPV Racing Motor is designed for 3-4 inch FPV drones, delivering powerful thrust and smooth performance. With dual voltage support (4S & 6S), it offers flexible power options, making it ideal for both racing and freestyle FPV setups. Thanks to advanced heat dissipation technology, this motor stays 24% cooler, ensuring reliable performance during intense flights.
Choose between 1.5mm shaftless and 5mm single shaft options for versatile propeller mounting, and pair it with 3-inch large pitch propellers like the T76S for maximum thrust of up to 200g per motor. The 12N14P electromagnetic design optimizes both electromagnetism and heat dissipation, reducing motor temperature by 20°C during continuous high-speed flights (compared to F1507).
Additionally, the M2 locking screw provides easier maintenance and better frame compatibility. With large bearings and O-ring seals, this motor offers dual protection, extending its durability and ensuring a smooth, consistent performance.
Key Features:
- Dual Voltage (4S & 6S):
- High Thrust Performance:
- 24% Cooler Operation:
- Versatile Shaft Options:
- Durable & Easy to Maintain
Recommend:
4S Specifications: