⚡️ Welcome to the official store of TMOTOR Order over $80 Free shipping,150$ DHL Free Shipping Each order has a free gift ⚡️
30-day postage paid returns
1 / 9

TMOTOR Photon X5 5"Freestyle Frame For FPV Drone

$59.90 USD
Style
Quantity
1 year warranty of official direct after-sales maintenance.
Free gifts with every order ,Official free assembly service
Get 10% off your subscription
Secure payments

Cool ,Check our new advanced drone frame features a Wide X Quick Release Structure for easy assembly and a chamfered oil-sprayed texture for a premium look. Made from high-strength T700 carbon plate and 7075-T6 aluminum columns, it ensures durability and performance. Customize with open-source 3D printing parts and enjoy stable flight with a 225mm wheelbase.

Features:

  • Wide X Quick Release Structure: Enables quick and secure assembly.
  • Chamfered Oil-Sprayed Texture: Provides a premium look and enhanced durability.
  • High-Strength T700 Carbon Plate: Offers exceptional strength and resilience.
  • 7075-T6 Aluminum Columns: Ensures maximum durability and performance.
  • Open Source 3D Printing Parts: Supports easy customization with downloadable drawings.
  • 225mm Wheelbase: Achieves superior stability for smooth flight.
  • Lightweight Options: Available in analog version (161g ±5g) and HD version (169g ±5g), both including printed parts.

TMOTOR Photon X5 Frame for FPV Freestyle Drone TMOTOR Photon X5 Frame for FPV Freestyle Drone TMOTOR Photon X5 Frame for FPV Freestyle Drone TMOTOR Photon X5 Frame for FPV Freestyle Drone TMOTOR Photon X5 Frame for FPV Freestyle Drone TMOTOR Photon X5 Frame for FPV Freestyle Drone TMOTOR Photon X5 Frame for FPV Freestyle Drone TMOTOR Photon X5 Frame for FPV Freestyle Drone TMOTOR Photon X5 Frame for FPV Freestyle Drone

You may also like