⚡️ Welcome to the official store of TMOTOR Order over $80 Free shipping,150$ DHL Free Shipping Each order has a free gift ⚡️
30-day postage paid returns
1 / 5

TMOTOR Pacer V4 P2406 Freestyle Juicy Brushless Motor- 2060KV

$29.90 USD
Quantity
1 year warranty of official direct after-sales maintenance.
Free gifts with every order ,Official free assembly service
Get 10% off your subscription
Secure payments

Introducing the Powerful FPV Acro Motors
T-MOTOR proudly presents the new PACER V4 2406 Series Acro Motors, designed specifically for 5-6 inch FPV freestyle drones. Perfectly tailored for high-mobility flying styles like JUICY SBANG, FLOW, BANDO, and other dynamic acro maneuvers. The PACER V4 breaks through traditional size limitations with a newly optimized core size, redesigned magnetic circuit, and enhanced structural strength, offering the ultimate power and performance for freestyle FPV flying.

P2406-JUICY V4: Product Positioning for Target Audience

  • High Thrust: Ideal for aggressive 5-inch FPV freestyle drones, especially those flying JUICY SBANG style. Designed for drones weighing around 800g, it provides the high thrust needed for explosive launches and full-throttle maneuvers.

  • High Torque: The JUICY style requires rapid throttle changes, from 0 to full throttle. With high low-throttle torque and maximum torque, this motor delivers exceptional throttle response, sharp control, and lock-in feel, ideal for rate and aggressive stick inputs like roll and pitch.

  • Low Temperature: For JUICY pilots who push extreme tuning (low filtering, high PID values), the motor ensures stable performance even in harsh settings with aggressive tuning. High current handling and excellent heat dissipation prevent coil discoloration.

  • High Crash Resistance: The motor features robust structural strength to endure the frequent crashes that are typical for JUICY style pilots.


Key Selling Points:

  1. Exceptional Thrust & High Power – Perfect for aggressive 5-inch freestyle drones like JUICY SBANG.
  2. High Torque & Fast Throttle Response – Delivers precise control for rapid throttle changes and acrobatic maneuvers.
  3. Low Temperature & Enhanced Durability – Stays cool even under extreme tuning, ensuring long-lasting performance.
  4. Superior Crash Resistance – Built to withstand the daily crashes of aggressive freestyle flying

Recommended Pairing

Model Frame ESC Propellers Battery Mounting
PV4 JUICY TMOTOR Photon X5 5"Freestyle Frame P60A v2, V50A SE T5143S, HQProp J37, J33 6s 1000-1850mAh GOPRO7 or other cameras under 200g
           

tmotor-pv4-pacer-V4-2406-Motor

tmotor-pv4-pacer-V4-2406-Motor-1

 

TMOTOR-Pacer-V4-P2406-Motor TMOTOR-Pacer-V4-P2406-Motor-1 TMOTOR-Pacer-V4-P2406-Motor-2 TMOTOR-Pacer-V4-P2406-Motor-3 TMOTOR-Pacer-V4-P2406-Motor-4

You may also like