⚡️ Welcome to the official store of TMOTOR Order over $80 Free shipping,2OO$ DHL Free Shipping Each order has a free gift ⚡️
30-day postage paid returns
1 / 10

TMOTOR 3‘’ Cinewhoop Power Combo For FPV With P1804 Motor F45A AIO Match Mage 30 Pro Frame

$224.90 USD $243.50 USD Save $18.60 USD
MOTOR+PROPS
ESC
FRAME
Quantity
1 year warranty of official direct after-sales maintenance.
Free gifts with every order ,Official free assembly service
Get 10% off your subscription
Secure payments

About This Product

1. Introducing the T-Motor FPV cinewhoop power combo. Suitable for the cinematic style, meets the needs of some pilots who want to shoot the film outdoors. More safer and stable, and gets a longer flight time;
2. This frame with the O3 and Analog version. The O3 version custom heat sink, will not overheat and shut down if left standing for a long time. Emcapsulated battery plug Type-C port;
3. Combo with our P1804 brushless motor, lightweight design, only 13.2g (excl. cable). Classic Pacer series unibell design, more durable. Two shaft sizes option, 1.5mm/5mm, can meet different needs of pilots;
4. The F45A AIO with MPU series gyroscope, lower sensitivities to vibration.
With HD VTX socket, MSP displayport OSD;
5. Our T76s propeller, super smooth control. Two mounting patterns for option, suitable for most of frames and motors on the market.

Unique Point

  • Lightweight
  • Longer flight time, more efficiency
  • Suitable for cinewhoop

This is Analog Version

This is HD Version


Specification

1. Motor:P1804
2. AIO: F45A AIO
3. Prop: T76s
4. External Dimension: 186*186*33mm
5. Wheelbase: 131mm
6. Main Plate Thickness: 3mm
7. Battery Plug: XT60H-M

Building Tips:

The micro-usb hole on injection-molded protector of Mage30 is not aligned with Tmotor F7 AIO,thus we recommend doing basical tuning before installing the protector, we are actively investigating compatibility solution for micor-usb accessibility,stay tuned with our official website.

TMOTOR 3‘’ Cinewhoop Power Combo For FPV With P1804 Motor F45A AIO Match Mage 30 Pro Frame - T-MOTOR TMOTOR 3‘’ Cinewhoop Power Combo For FPV With P1804 Motor F45A AIO Match Mage 30 Pro Frame - T-MOTOR TMOTOR 3‘’ Cinewhoop Power Combo For FPV With P1804 Motor F45A AIO Match Mage 30 Pro Frame - T-MOTOR TMOTOR 3‘’ Cinewhoop Power Combo For FPV With P1804 Motor F45A AIO Match Mage 30 Pro Frame - T-MOTOR TMOTOR 3‘’ Cinewhoop Power Combo For FPV With P1804 Motor F45A AIO Match Mage 30 Pro Frame - T-MOTOR TMOTOR 3‘’ Cinewhoop Power Combo For FPV With P1804 Motor F45A AIO Match Mage 30 Pro Frame - T-MOTOR TMOTOR 3‘’ Cinewhoop Power Combo For FPV With P1804 Motor F45A AIO Match Mage 30 Pro Frame - T-MOTOR TMOTOR 3‘’ Cinewhoop Power Combo For FPV With P1804 Motor F45A AIO Match Mage 30 Pro Frame - T-MOTOR TMOTOR 3‘’ Cinewhoop Power Combo For FPV With P1804 Motor F45A AIO Match Mage 30 Pro Frame - T-MOTOR TMOTOR 3‘’ Cinewhoop Power Combo For FPV With P1804 Motor F45A AIO Match Mage 30 Pro Frame - T-MOTOR

You may also like