About This Product
1. This is T-Motor FPV 2.5" cinewhoop power combo, small and light, can be used in indoor and outdoor;
2. This frame using carbon fiber plate and prop guard. The prop guard can effectively reduce flight noise and improve motor efficiency. This one is the O3 version, exclusive O3 camera mount to filter frame vibration. This frame with the O3 and Analog version;
3. Equipped with a T-Motor P1604 brushless motor, super lightweight, only 11.6g (incl. cable). Classic Pacer series unibell design, more durable. T-Mount version, 9x9mm mounting holes, suitable for more props and frames;
4. The F35A AIO with MPU series gyroscope, lower sensitivities to vibration.
With HD VTX socket, MSP displayport OSD.
Unique Point
- Lightweight
- Longer flight time, more efficiency
- Suitable for 2.5" cinewhoop
This is the Analog Version
This is the HD(O3) Version
Specification
1. Motor:P1604
2. AIO: F35A AIO
3. Wheelbase: 112mm
4. Interior space height: 23mm(Analog/Vista Version), 30mm(DJI O3 Version)
5. Main plate: 3mm
6. Bottom plate: 1.5mm
7. FC mounting: 26.5/25.5/20mm
8. VTX mounting: 25.5/20mm
9. Motor mounting: 12/9mm
10. Camera mounting: 19/14mm(Analog/Vista Version), 20mm(DJI O3 Version)
11. Suitable prop size: 2.5 inch
12. Weight: 66.2g (Analog/Vista Version), 74.6g (DJI O3 Version)