1 year warranty of official direct after-sales maintenance.
Free gifts with every order ,Official free assembly service
Get 10% off your subscription
Secure payments
About This Product
This frame with the O3 and Analog version. The O3 version custom heat sink, will not overheat and shut down if left standing for a long time. Emcapsulated battery plug Type-C port.
Unique Point
Lightweight
Longer flight time, more efficiency
Suitable for cinewhoop
This is Analog Version
This is O3 Version
Specification
External Dimension: 186*186*33mm
Wheelbase: 131mm
Main Plate Thickness: 3mm
Battery Plug: XT60H-M
Building Tips:
The micro-usb hole on injection-molded protector of Mage30 is not aligned with Tmotor F7 AIO,thus we recommend doing basical tuning before installing the protector, we are actively investigating compatibility solution for micor-usb accessibility,stay tuned with our official website.