⚡️ Welcome to the official store of TMOTOR Order over $80 Free shipping,150$ DHL Free Shipping Each order has a free gift ⚡️
30-day postage paid returns
1 / 5

T-Motor ITS 2306.5 / 2208 Motor Replacement Bell

$14.99 USD
Color
Quantity
1 year warranty of official direct after-sales maintenance.
Free gifts with every order ,Official free assembly service
Get 10% off your subscription
Secure payments

About This Product

The T-Motor ITS 2306.5 / 2208 Motor Replacement Bell is specifically designed for 5-inch FPV racing and freestyle motors, ensuring an ideal fit and performance for your high-demand flying needs. This high-quality replacement bell is crafted to replace the damaged or worn-out bell on your T-Motor ITS series motors, allowing you to restore your motor's functionality without the need for a full motor replacement.

Motor:

 ITS 2306.5 Powerful Freestyle Motor- 1750KV –

ITS 2208 6S Powerful Freestyle Drone Motor -1750KV 

T-Motor  ITS 2306.5 / 2208 Motor Replacement Bell T-Motor  ITS 2306.5 / 2208 Motor Replacement Bell ITS 2306.5 / 2208 Motor Replacement Bell T-Motor  ITS 2306.5 / 2208 Motor Replacement Bell T-Motor  ITS 2306.5 / 2208 Motor Replacement Bell

You may also like