TMOTOR F66A MINI 3-6S BLHeli_32 4 -In-1 ESC(20x20)

Sale price$139.00

Unique Point:

  • High-quality TDK Capacitator
  • Double-sided heatsinks
  • Offset mounting holes
  • Higher peak current

 

The T-Motor F66A Mini 66A 3-6S BLHeli_32 4-In-1 ESC - 20x20 features double-sided heatsinks design for higher peak current, a high-quality TDK Capacitator for strong power filtering and offset mounting holes that have been moved forward for easy installation on racing drones. 

Features

  • High-quality TDK Capacitator
  • Double-sided heatsinks
  • Offset mounting holes
  • Higher peak current
T-Motor F66A Mini 66A 3-6S BLHeli_32 4-In-1 ESC - 20x20 Infographic

Specifications

  • Mounting Hole: 20*20mm/M3
  • PWM Frequency: 16-48KHz
  • Amperage Meter: 135
  • Size: 43*34*13.5mm
  • Firmware: BLHeli32
  • Input Voltage: 3-6S
  • Peak Current: 77A
  • Current: 66A
  • Weight: 21g

Includes

  •  1x T-Motor F66A Mini 66A 3-6S BLHeli_32 4-In-1 ESC - 20x20 

Customer Reviews

Be the first to write a review
0%
(0)
0%
(0)
0%
(0)
0%
(0)
0%
(0)

You may also like

FREE DELIVERY

Worldwide from $100 for a order

DISCOUNTS & COUPONS

Registration benefits, birthday benefits and other discounts

CONTACT US

Messager or jossey@tmotor.com

SECURE PAYMENT

Pay by Paypal and Credit card

RETURN & REFUND

T-MOTOR's return and exchange policy