This ESC (Electronic Speed Controller) has been discontinued.
We offer newer and better models; please see: FPV ESCS
Elevate your FPV racing experience with the TMOTOR F45A 6S ESC, a cutting-edge innovation in miniaturized, high-performance speed controllers. Designed with the latest technology, this ESC stands out for its exceptional capabilities and robust construction.
Key Selling Points:
-
High TG PCB & 30Z+ Copper Plate: Engineered with high-temperature glass (TG) PCB and a 30Z+ copper plate, the F45A ESC excels in current and temperature resistance, ensuring reliable performance in demanding environments.
-
Advanced Control Chip: Featuring a main control chip with a running frequency of 48MHz, the ESC guarantees rapid and efficient algorithm processing with zero delay, giving you a responsive and agile flight experience.
-
Top-Tier Components: Equipped with the premium MPS-dependent half bridge driver chip and USA-made IRFH MOSFETs, this ESC offers superior heat dissipation and high-performance power conversion. These components enhance the ESC’s efficiency and stability, supporting pilots with smooth and fast flight capabilities.
-
Exceptional Power Handling: The F45A ESC supports a continuous current of 45A and burst current up to 55A (10S), delivering impressive power handling and ensuring your drone performs at its best even under extreme conditions.
-
Compact & Lightweight Design: At just 17.5g and with dimensions of 39 x 18 x 5 mm, this mini-sized ESC is designed to fit seamlessly into your racing drone while minimizing weight without compromising performance.
Why Choose the TMOTOR F45A 6S ESC?
- Reliability: Built to endure harsh conditions with advanced heat dissipation and high resistance materials.
- Performance: High-frequency control chip and top-quality components ensure swift and stable flight.
- Efficiency: Superior power handling and minimal delay for peak racing performance.