About This Product
The frame has strong adaptability and can be installed directly or reversely. Built-in XT30 socket, simplified installation wiring harness. Unobstructed view of the inverted camera, suitable for high-definition direct output without mounting a camera.
Unique Point
Lightweight
Unobstructed view of the inverted camera
Suitable for 4" long range and freestyle drone
Specification
- Frame: DESERT FALCON T700
- Frame Material: Carbon fiber T700 12K
- Frame Weight:85g, with TPU 90g
- Wheelbase: 177mm
- Motor Mounting Size: 9mm(M2)/12mm(M2)
- Electronic Mounting Size: 20x20mm/25.5*25.5mm(M2)
- Camera Mounting Size: 20mm/19mm
- Receiver Mounting Size: 12x16x4mm