T-DRONES Quadcopter M690Pro

Sale price$2,599.00

Select Combo: Frame+Power system
Color: White
Test Fly Video Service: No Fly Test Video

The T-DRONES M690Pro is an advanced, waterproof quadcopter drone designed for industrial use. Featuring a multi-functional control system and a stable propulsion system, the M690Pro provides precision and accuracy for even the most demanding tasks.

T-DRONES-Quadcopter-M690ProT-DRONES-Quadcopter-M690ProT-DRONES-Quadcopter-M690ProT-DRONES-Quadcopter-M690ProT-DRONES-Quadcopter-M690ProT-DRONES-Quadcopter-M690ProT-DRONES-Quadcopter-M690ProT-DRONES-Quadcopter-M690ProT-DRONES-Quadcopter-M690Pro

T-DRONES-Quadcopter-M690Pro

SIZE

T-DRONES-Quadcopter-M690Pro

 
TECHNICAL PARAMETER
Model M690Pro
Wheelbase 700mm
Weight of Drone (Without Battery) 1.69kg
Weight of Drone (With Battery) 3.59kg
Weight of Battery

Standard Smart 6S 22AH battery*1PC : 2.18kg

Max Take-off Weight 6kg
Maximum Ascent Speed 5m/s
Maximum Descending Speed 3m/s
Maximum Horizontal Flight Speed 15m/s
GPS Hover Accuracy Vertical:±0.2m; Horizontal:±0.1m
Hover Time 1kg≥55mins; 2kg≥40mins
Protection IP54
Maximum Tolerable Wind Speed 14m/s
Working Temperature -15℃~50℃
Propulsion System T-MOTOR
Control System PIXHAWK
Dimensions(Unfolded) 550*550*445mm(Without Props)
Dimensions Folded 283*278*175mm(With Landing Gear,Without Props)
Packing Size 420*370*280mm(Normal); 510*420*340mm(With Package)
Shipping Weight 6.6kg(With Packaging)

M690Pro Overview
M690PRO, a long-endurance and multi-functional flight platform.
M690Pro could fly up to 55 minutes(1kg payload) for easy mission accomplishment with abundant time.Userfriendly PMM and flexible mounting methods guarantee its compatibility with various devices.Thanks to the long effective communication distance, excellent protection rate, and portable backpack design, you can shuttle in different environments leisurely.

Benefits and Features
1. Hollow Design
Made of carbon fiber, Tougher in structure, higher in strength, and lighter in weight.
2. Long Flight Time
Up to 55mins under normal conditions(1kg payload).
3. Smart Battery
High energy density rate and excellent BMS for a longer and safer flight.
4. Custom T-MOTOR Propulsion System
The choice of safety, for long endurance characteristics, the efficiency, reliability, and weight have been optimized to make it highly efficient, stable, and safe.
5. Portable Backpack
Only 5.8kg, travels light, operates fast work efficiently.
6. Protection
The mission killer, allows you to accomplish tasks in different environments.
Optional Payloads
The M690PRO comes with a flexible connector and multiple optional power supply ports for better compatibility with more devices for different demands.
You may choose from the following equipment: Thermal Camera, Laser Night Vision, Aerial Photography, Winch System, and Cargo Box

You may also like

FREE DELIVERY

Worldwide from $100 for a order

DISCOUNTS & COUPONS

Registration benefits, birthday benefits and other discounts

CONTACT US

Messager or jossey@tmotor.com

SECURE PAYMENT

Pay by Paypal and Credit card

RETURN & REFUND

T-MOTOR's return and exchange policy