⚡️ Welcome to the official store of TMOTOR Order over $80 Free shipping,150$ DHL Free Shipping Each order has a free gift ⚡️
30-day postage paid returns
1 / 7

T-Motor UAV A6 Standard Modular Propulsion System

From $0.00 USD
Quantity
1 year warranty of official direct after-sales maintenance.
Free gifts with every order ,Official free assembly service
Get 10% off your subscription
Secure payments

 

Standard Modular Propulsion System

The preferred solution for 5L and 10L agricultural drones

Rated thrust/arm:3.5-5kg
Recommendation: 5L quadcopter or10L hexacopter
System weight (incl. prop):715g
Battery: 12~14S (LiPo)
Propulsion system: A6 Motor+14S FOC80A ESC+MF23P 
PropTube size:30mm
Protective cover: Orange (grey is optional)

 

 

 

 

 

T-Motor UAV A6 Standard Modular Propulsion System T-Motor UAV A6 Standard Modular Propulsion System T-Motor UAV A6 Standard Modular Propulsion System T-Motor UAV A6 Standard Modular Propulsion System T-Motor UAV A6 Standard Modular Propulsion System T-Motor UAV A6 Standard Modular Propulsion System T-Motor UAV A6 Standard Modular Propulsion System

You may also like